Product groups

Item description/product images

DescriptionMaterial:Bushes zinc.Note:The bushes for tongues are used to connect swivel grips to tongues. With the aid of the bushes and in combination with the adapter for quarter-turn lock tongues K2272, the adapter for round rods K2271 or the bar lock for flat rods, a 1 or 3 point locking system can be created to secure e.g. switch cabinets.Accessory:K1114 Steel tongue for quarter-turn locks.
K2244 Steel tongue for quarter-turn locks.
K0523 Steel tongue for quarter-turn locks.
K2272 Plastic or zinc adapter for tongues.
K2279 Plastic or zinc bar lock for flat bars.
K2271 Steel, stainless steel or zinc adapter for rods
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2273_A Bushes for tongues, zinc, Form A 179 kB
 Technical information for Swivel Grips 323 kB

Drawings

Bushes for tongues, zinc, Form A

Item selection/filter

Order No.FormB

DD1LCADAcc.PriceOrder
K2273.0611A8611,812,6 on request
K2273.0612A8611,811 on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33