Product groups
Tongue for quarter-turn lock, steel
K1114

Tongue for quarter-turn lock, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*By housing lengths H=18 mm, H=30 mm, H=40 mm and H=50 mm, dimension A in mm.Accessory:Quarter-turn lock, zinc long version K1113.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1114 Tongue for quarter-turn lock 210 kB

Drawings

Tongue for quarter-turn lock, steel

Item selection/filter

Order No.Version 1Version 2BB1A
for housing length
H=18
A
for housing length
H=30
A
for housing length
H=40
A
for housing length
H=50
L

Suitable for

CADAcc.PriceOrder
K1114.135X160with stopoffset upwards19,58,11628384835K1113 on request
K1114.135X180with stopstraight19,58,11830405035K1113 on request
K1114.135X200with stopoffset downwards19,58,12032425235K1113 on request
K1114.135X220with stopoffset downwards19,58,12234445435K1113 on request
K1114.135X240with stopoffset downwards19,58,12436465635K1113 on request
K1114.145X040with stopoffset upwards19,58,1416263645K1113 on request
K1114.145X060with stopoffset upwards19,58,1618283845K1113 on request
K1114.145X080with stopoffset upwards19,58,1820304045K1113 on request
K1114.145X100with stopoffset upwards19,58,11022324245K1113 on request
K1114.145X120with stopoffset upwards19,58,11224344445K1113 on request
K1114.145X140with stopoffset upwards19,58,11426364645K1113 on request
K1114.145X160with stopoffset upwards19,58,11628384845K1113 on request
K1114.145X180with stopstraight19,58,11830405045K1113 on request
K1114.145X200with stopoffset downwards19,58,12032425245K1113 on request
K1114.145X220with stopoffset downwards19,58,12234445445K1113 on request
K1114.145X240with stopoffset downwards19,58,12436465645K1113 on request
K1114.145X260with stopoffset downwards19,58,12638485845K1113 on request
K1114.145X280with stopoffset downwards19,58,12840506045K1113 on request
K1114.145X300with stopoffset downwards19,58,13042526245K1113 on request
K1114.145X320with stopoffset downwards19,58,13244546445K1113 on request
K1114.145X340with stopoffset downwards19,58,13446566645K1113 on request
K1114.145X360with stopoffset downwards19,58,13648586845K1113 on request
K1114.145X380with stopoffset downwards19,58,13850607045K1113 on request
K1114.145X400with stopoffset downwards19,58,14052627245K1113 on request
K1114.145X420with stopoffset downwards19,58,14254647445K1113 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33