Product groups
Adapter, steel, stainless steel or zinc for rods
K2271

Adapter, steel, stainless steel or zinc for rods

go back

Item description/product images

DescriptionMaterial:Adapter, steel, stainless steel or zinc.Note:The adapters for rods are used to connect round and flat rods to swivel grip. The adapters and the combination of swivel grips and rods can be used to create a 2 or 3 point locking system that can be used to secure e.g. switch cabinets.Accessory:K1114 Steel tongue for quarter-turn locks.
K2244 Steel tongue for quarter-turn locks.
K2271 Adapter for round rods, steel, stainless steel or zinc.
K2274 Steel round rods for swivel grip.
K2278 Steel flat bars for swivel grip.
K2279 Plastic or zinc bar lock for flat bars.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2271 Adapter, steel, stainless steel or zinc for rods 199 kB
 Technical information for Swivel Grips 323 kB

Drawings (total overview)

Adapter, steel, stainless steel or zinc for rods

Adapter for rods, steel, stainless steel or zinc, Form A

More information

Drawings

Adapter for rods, steel, stainless steel or zinc, Form A

Item selection/filter

Order No.FormMain
material
Form definitionB

DHH1H2LL1L2CADAcc.PriceOrder
K2271.038Asteelfor 2-point system16,55-2,51,8-388,1 on request
K2271.035Asteelfor 2-point system16,55-2,51,8-358,1 on request
K2271.135Astainless steelfor 2-point system16,55-2,51,8-358,1 on request
K2271.138Astainless steelfor 2-point system16,55-2,51,8-388,1 on request

Adapter for rods, steel, stainless steel or zinc, Form B

More information

Drawings

Adapter for rods, steel, stainless steel or zinc, Form B

Item selection/filter

Order No.FormMain
material
Form definitionB

DHH1H2LL1L2CADAcc.PriceOrder
K2271.236Bzincfor 3-point system205,8132,61048368,2 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33