Product groups
Quarter-turn locks, stainless steel Hygienic DESIGN, with two-flat actuation
K1353

Quarter-turn locks, stainless steel Hygienic DESIGN, with...

go back

Item description/product images

DescriptionMaterial:

Housing, actuator and fastening nut stainless steel 1.4404.
O-rings silicone, red or blue, FDA-compliant.
Locking screw stainless steel 1.4301.

Version:Bright.Note:The quarter-turn lock fulfils the hygiene requirements of DIN EN ISO 14159 and DIN EN 1672-2.
Particularly suitable for use in the food and beverage industry.

O-rings (FDA-compliant) prevent the ingress of liquid and formation of contamination.

IP65 / IP67 / IP69K in accordance with DIN EN 60529 / DIN 40050.

Please order the tongue in the desired version separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Key K1335.113
Ring/open spanner K1362.16
Protective cap K1362.1613
Tongue for stainless steel quarter-turn lock K1340.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1353 Quarter-turn locks in Hygienic DESIGN 228 kB

Drawings

Quarter-turn locks, stainless steel Hygienic DESIGN, with two-flat actuation

Item selection/filter

Order No.Component
colour
ActuationD

HCADAcc.PriceOrder
K1353.18reddouble flat2818 on request
K1353.181bluedouble flat2818 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33