Product groups

Item description/product images

DescriptionProduct description:Conventional PVC sealing profiles for insertion into sealing ducts, slots or U-profiles.

The lip profiles reliably seal and protect the components from external influences.
Material:PVC.Version:black.Note:Shore 57A ± 5.

Observe tolerances acc. to DIN 16941.
Application:- Switchbox construction
- Machine and plant construction
- Automotive industry
- Construction and window fabrication
Assembly:Quick, simple and smooth installation. When pressed in by hand, the lip profile jams into a gap or channel between two faces.On request:Other lengths.Drawing reference:
1) Clamping range
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2398 Lip profiles PVC 197 kB

Drawings

Lip profiles PVC

Item selection/filter

Order No.B

HH1LClamping range
mm
CADAcc.PriceOrder
K2398.0170X200011179,5200010 on request
K2398.0170X500011179,5500010 on request
K2398.0170X1000011179,51000010 on request
K2398.0170X2000011179,52000010 on request
K2398.0195X20001119,511,5200010 on request
K2398.0195X50001119,511,5500010 on request
K2398.0195X100001119,511,51000010 on request
K2398.0195X200001119,511,52000010 on request
K2398.0215X20001121,513,5200010 on request
K2398.0215X50001121,513,5500010 on request
K2398.0215X100001121,513,51000010 on request
K2398.0215X200001121,513,52000010 on request
K2398.0275X20001127,519,5200010 on request
K2398.0275X50001127,519,5500010 on request
K2398.0275X100001127,519,51000010 on request
K2398.0275X200001127,519,52000010 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33