Product groups
Quarter-turn locks with wing grip
K0525

Quarter-turn locks with wing grip

go back

Item description/product images

DescriptionMaterial:Housing and nut die-cast zinc.
Grip plastic PA6 GF 30.
Flat seal rubber.
Version:Housing and nut chrome-plated.
Grip black.
Note:Quarter-turn lock with wing grip. Right or left deployment. The lock can be installed pre-assembled. The fastening nut is an earthing nut with teeth one side.

Water and dust tight according to IP65.

The cylinder locks are supplied with 2 keys. The key can be removed in both positions (open and closed). All cylinders are identical i.e. all locks can be opened with the same key (Euro key 5333).

Please order the desired tongue type separately. Every tongue can be combined with every housing.

*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Accessory:Tongue for steel quarter-turn lock K0523.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0525 Quarter-turn locks with wing grip 198 kB

Drawings

Quarter-turn locks with wing grip

Item selection/filter

Order No.ActuationH

SWCADAcc.PriceOrder
K0525.1183Wing grip18,527 on request
K0525.2183lockable grip18,527 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33