Product groups
Tongue for quarter-turn lock, steel
K0521

Tongue for quarter-turn lock, steel

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:*By housing length H=13 mm, dimension A in mm.Accessory:Quarter-turn locks with cylinder, small version K0520.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0521 Tongue for quarter-turn lock, steel 156 kB

Drawings

Tongue for quarter-turn lock, steel

Item selection/filter

Order No.FormB

B1B2A at H=13LCADAcc.PriceOrder
K0521.128X105A1385,51028 on request
K0521.124X135B1385,51324 on request
K0521.131X135B1385,51331 on request
K0521.136X135B1385,51336 on request
K0521.130X165B1385,51630 on request
K0521.126X205B1385,52026 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33