- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Spring plungers
- Indexing plunger
- Cam action indexing plunger
- Ball lock pins
- K0364
Ball lock pins with stainless steel mushroom grip
- K0790
Ball lock pins
- K0790
Ball lock pins with high shear strength
- K1803
Ball lock pins lockable
- K0791
Ball lock pins with stainless steel mushroom grip
- K0791
Ball lock pins with stainless steel mushroom grip and high shear strength
- K1299
Ball lock pins with stainless steel mushroom grip, adjustable
- K1299
Ball lock pins with stainless steel mushroom grip and high shear strength, adjustable
- K0641
Ball lock pins with stainless steel mushroom grip
- K0746
Ball lock pins with stainless steel grip ring
- K1414
Ball lock pins with head-end lock
- K1415
Ball lock pins with plastic grip and head-end lock
- K0363
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic L-grip
- K0792
Ball lock pins with plastic L-grip and high shear strength
- K0792
Ball lock pins with plastic grip
- K0792
Ball lock pins with plastic grip and high shear strength
- K1804
Ball lock pins, lockable with plastic grip
- K0792
Ball lock pins with plastic T-grip
- K0792
Ball lock pins with plastic T-grip and high shear strength
- K1804
Ball lock pins, lockable with plastic T-grip
- K0793
Ball lock pins with die-cast zinc L-grip
- K0793
Ball lock pins with die-cast zinc grip and high shear strength
- K1415
Ball lock pins with plastic L-grip and head-end lock
- K0793
Ball lock pins with die-cast zinc T-grip
- K0793
Ball lock pins with die-cast zinc T-grip and high shear strength
- K1415
Ball lock pins with plastic T-grip and head-end lock
- K0366
Ball lock pins with aluminium T-grip
- K0642
Ball lock pins with aluminium L-grip
- K1063
Ball lock pins, steel or stainless steel, without head, with thread
- K1063
Ball lock pin, steel with thread
- K1063
Ball lock pins, stainless steel, with thread
- K1064
Ball lock pins with plastic or stainless steel twist knob
- K2328
Ball lock pins, stainless steel, retractable with stainless steel twist knob
- K2258
Ball lock pins, steel, heavy-duty version with stainless steel twist knob
- K2329
Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob
- K1065
Locating bushes for ball lock pin
- K2259
Locating bush, steel, for ball lock pin
- K1844
Locating bushes, stainless steel for status sensor, for ball lock pins with twist knob
- K1843
Locating bushes, stainless steel with status sensor, for ball lock pins with twist knob
- K1066
Ball lock bushes with twist lock
- K1066
Ball lock bushes
- K1067
Locking pin for ball lock bushes
- K1561
Quarter-turn latches, stainless steel with plastic or stainless steel twist knob
- K1562
Push button latches, stainless steel
- K2256_KN
Quarter-turn latches, stainless steel, heavy-duty version with plastic twist knob
- K2256
Quarter-turn latches, stainless steel, heavy-duty version with plastic or stainless steel twist knob
- K2256_ES
Quarter-turn latches, stainless steel, heavy-duty version with stainless steel twist knob
- K1563
Spacer rings stainless steel for push button latches
- K1564
Clamping pin stainless steel
- K2257
Clamping pin, stainless steel, for quarter-turn latch
- K1565
Locking pins, stainless steel with stainless steel mushroom grip
- K1068
Magnetic bushes
- K1069
Pin for magnetic bush
- K0724
Bushing for ball lock pins
- K0724
Locating bushes for ball lock pins, with thread lock
- K1841
Locating bushes, stainless steel with status sensor
- K1842
Locating bushes, stainless steel for status sensor
- K1416
Locating bushes stainless steel for ball lock pins
- K1462
Locating bushes with collar, stainless steel for ball lock pins
- Locking pins
- Retaining cables, ball chains
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K1562Push button latches, stainless steel |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Push button latches are used for replacing and locking fixtures or hatches quickly and easily. Toolless clamping shortens setup times.Material:Housing and push button stainless steel.Version:Housing and push button bright.Note:Form A for plate thickness 3 to 10 mm. Form B for plate thickness 3 to 27 mm.
A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.Type of operation:Press the latch over the clamping pin without pressing the knob. The latch is now locked. To release, press the button and pull the latch off.Application:Mounting option A in combination with spacer rings, for plate thickness 3 to 10 mm. Mounting option B for plate thickness 10 to 27 mm.Attention:The specified pull-out forces apply only in combination with clamping pin K1564.Accessory:Spacer rings K1563. Clamping pins K1564.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Version 1 | D | D1 | D2 | D3 | H | H1 | H2 | L | M | SW | T | Holding force N | Clamping force N | Shearing force kN | Pullout force F kN | Temperature resistance | CAD | Acc. | Price | Order |
---|
K1562.11 | A | with head | 6 | 19 | 32 | 11 | 23 | 15,5 | 8,5 | 9,5 | M16X1 | 17 | 3 | 100 | 6 | 1,1 | 0,25 | ≤180 °C |  | | on request | |
|
Order No. | Form | Version 1 | D | D2 | D3 | D4 | H | H1 | L | M | SW | T | Holding force N | Clamping force N | Shearing force kN | Pullout force F kN | Temperature resistance | CAD | Acc. | Price | Order |
---|
K1562.12 | B | without head | 6 | 19 | 11 | 20 | 23 | 19,5 | 9,5 | M16X1 | 17 | 10-27 | 100 | 6 | 1,1 | 0,25 | ≤180 °C |  | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|