Product groups
Ball lock pins, steel or stainless steel, without head, with thread
K1063

Ball lock pins, steel or stainless steel, without head, with...

go back

Item description/product images

DescriptionMaterial:Housing and push button steel or stainless steel.
Ball, spring and snap ring stainless steel.
O-ring FKM.
Version:Housing nickel-plated or bright.
Knob tempered and nickel-plated.
Ball tempered.
Note:Mounting dimensions Form A for plate thickness 6 mm.
Mounting dimensions Form B for plate thickness 6 to 16 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Attention:The specified pullout forces only apply in conjunction with locating bush K1065.Accessory:Locating bush K1065.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1063 Ball lock pins, steel or stainless steel, without head, with thread 237 kB
 Technical information for ball lock pins and locating bushes 118 kB

Drawings

Ball lock pins, steel or stainless steel, without head, with thread
Ball lock pins, steel or stainless steel, without head, with thread

Item selection/filter

Order No.Main
material
DD1D2D3ML1L2L5HH1SWD6T
max.
Holding
force
N
Clamping force
N
Shearing force
kN
Pullout force F
kN
Temperature
resistance
StatusCADAcc.PriceOrder
K1063.6212steel126128M8x1,25192113,52217,5101310903030,5≤180 °Cexpiring on request
K1063.10242steel16101611M12x1,521,523,51634,4281317161505091,5≤180 °Cexpiring on request
K1063.16212stainless steel126128M8x1,25192113,52217,5101310903030,5≤180 °C on request
K1063.110242stainless steel16101611M12x1,521,523,51634,4281317161505091,5≤180 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33