Product groups
Ball lock pins with plastic grip and high shear strength
K0792

Ball lock pins with plastic grip and high shear strength

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Push button 1.4305 stainless steel.
Pin 1.4542 stainless steel.
Balls 1.4125 stainless steel.
Spring 1.4310 stainless steel wire.

Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Ball lock pins are used for easy fastening or joining of components.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. When the push button is released, the balls lock the connection securely.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

Ball lock pins with high shear strength are identified by a groove marking on the pin.
Advantages:Higher loading in comparison to standard ball lock pins.
The pins made from 1.4542 stainless steel is hardened, has a higher shear resistance and is extremely durable.
Accessory:Locating bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0792 Ball lock pins with plastic grip and high shear strength 255 kB

Drawings

Ball lock pins with plastic grip and high shear strength

Item selection/filter

Order No.Component
colour
BDD1D2D3LL1L2L3L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K0792.012605010black grey RAL 702117,626,455,513,2105,92520,215,9524 on request
K0792.012605015black grey RAL 702117,626,455,513,2155,92520,220,9524 on request
K0792.012605020black grey RAL 702117,626,455,513,2205,92520,225,9524 on request
K0792.012605025black grey RAL 702117,626,455,513,2255,92520,230,9524 on request
K0792.012605030black grey RAL 702117,626,455,513,2305,92520,235,9524 on request
K0792.012606010black grey RAL 702117,626,466,8513,2106,82520,216,8635 on request
K0792.012606015black grey RAL 702117,626,466,8513,2156,82520,221,8635 on request
K0792.012606020black grey RAL 702117,626,466,8513,2206,82520,226,8635 on request
K0792.012606025black grey RAL 702117,626,466,8513,2256,82520,231,8635 on request
K0792.012606030black grey RAL 702117,626,466,8513,2306,82520,236,8635 on request
K0792.012606035black grey RAL 702117,626,466,8513,2356,82520,241,8635 on request
K0792.012606040black grey RAL 702117,626,466,8513,2406,82520,246,8635 on request
K0792.012606045black grey RAL 702117,626,466,8513,2456,82520,251,8635 on request
K0792.012606050black grey RAL 702117,626,466,8513,2506,82520,256,8635 on request
K0792.013308020black grey RAL 70212333,289,517,3207,83326,127,8863 on request
K0792.013308025black grey RAL 70212333,289,517,3257,83326,132,8863 on request
K0792.013308030black grey RAL 70212333,289,517,3307,83326,137,8863 on request
K0792.013308035black grey RAL 70212333,289,517,3357,83326,142,8863 on request
K0792.013308040black grey RAL 70212333,289,517,3407,83326,147,8863 on request
K0792.013308045black grey RAL 70212333,289,517,3457,83326,152,8863 on request
K0792.013308050black grey RAL 70212333,289,517,3507,83326,157,8863 on request
K0792.013310020black grey RAL 70212333,2101217,3208,93326,128,910100 on request
K0792.013310025black grey RAL 70212333,2101217,3258,93326,133,910100 on request
K0792.013310030black grey RAL 70212333,2101217,3308,93326,138,910100 on request
K0792.013310035black grey RAL 70212333,2101217,3358,93326,143,910100 on request
K0792.013310040black grey RAL 70212333,2101217,3408,93326,148,910100 on request
K0792.013310045black grey RAL 70212333,2101217,3458,93326,153,910100 on request
K0792.013310050black grey RAL 70212333,2101217,3508,93326,158,910100 on request
K0792.013310060black grey RAL 70212333,2101217,3608,93326,168,910100 on request
K0792.014612025black grey RAL 70213345,91214,526,3259,939,531,334,912144 on request
K0792.014612030black grey RAL 70213345,91214,526,3309,939,531,339,912144 on request
K0792.014612035black grey RAL 70213345,91214,526,3359,939,531,344,912144 on request
K0792.014612040black grey RAL 70213345,91214,526,3409,939,531,349,912144 on request
K0792.014612045black grey RAL 70213345,91214,526,3459,939,531,354,912144 on request
K0792.014612050black grey RAL 70213345,91214,526,3509,939,531,359,912144 on request
K0792.014612060black grey RAL 70213345,91214,526,3609,939,531,369,912144 on request
K0792.014612070black grey RAL 70213345,91214,526,3709,939,531,379,912144 on request
K0792.014612080black grey RAL 70213345,91214,526,3809,939,531,389,912144 on request
K0792.014616030black grey RAL 70213345,9161926,33013,139,531,343,116257 on request
K0792.014616035black grey RAL 70213345,9161926,33513,139,531,348,116257 on request
K0792.014616040black grey RAL 70213345,9161926,34013,139,531,353,116257 on request
K0792.014616045black grey RAL 70213345,9161926,34513,139,531,358,116257 on request
K0792.014616050black grey RAL 70213345,9161926,35013,139,531,363,116257 on request
K0792.014616060black grey RAL 70213345,9161926,36013,139,531,373,116257 on request
K0792.014616070black grey RAL 70213345,9161926,37013,139,531,383,116257 on request
K0792.014616080black grey RAL 70213345,9161926,38013,139,531,393,116257 on request
K0792.01842605010traffic red RAL 302017,626,455,513,2105,92520,215,9524 on request
K0792.01842605015traffic red RAL 302017,626,455,513,2155,92520,220,9524 on request
K0792.01842605020traffic red RAL 302017,626,455,513,2205,92520,225,9524 on request
K0792.01842605025traffic red RAL 302017,626,455,513,2255,92520,230,9524 on request
K0792.01842605030traffic red RAL 302017,626,455,513,2305,92520,235,9524 on request
K0792.01842606010traffic red RAL 302017,626,466,8513,2106,82520,216,8635 on request
K0792.01842606015traffic red RAL 302017,626,466,8513,2156,82520,221,8635 on request
K0792.01842606020traffic red RAL 302017,626,466,8513,2206,82520,226,8635 on request
K0792.01842606025traffic red RAL 302017,626,466,8513,2256,82520,231,8635 on request
K0792.01842606030traffic red RAL 302017,626,466,8513,2306,82520,236,8635 on request
K0792.01842606035traffic red RAL 302017,626,466,8513,2356,82520,241,8635 on request
K0792.01842606040traffic red RAL 302017,626,466,8513,2406,82520,246,8635 on request
K0792.01842606045traffic red RAL 302017,626,466,8513,2456,82520,251,8635 on request
K0792.01842606050traffic red RAL 302017,626,466,8513,2506,82520,256,8635 on request
K0792.01843308020traffic red RAL 30202333,289,517,3207,83326,127,8863 on request
K0792.01843308025traffic red RAL 30202333,289,517,3257,83326,132,8863 on request
K0792.01843308030traffic red RAL 30202333,289,517,3307,83326,137,8863 on request
K0792.01843308035traffic red RAL 30202333,289,517,3357,83326,142,8863 on request
K0792.01843308040traffic red RAL 30202333,289,517,3407,83326,147,8863 on request
K0792.01843308045traffic red RAL 30202333,289,517,3457,83326,152,8863 on request
K0792.01843308050traffic red RAL 30202333,289,517,3507,83326,157,8863 on request
K0792.01843310020traffic red RAL 30202333,2101217,3208,93326,128,910100 on request
K0792.01843310025traffic red RAL 30202333,2101217,3258,93326,133,910100 on request
K0792.01843310030traffic red RAL 30202333,2101217,3308,93326,138,910100 on request
K0792.01843310035traffic red RAL 30202333,2101217,3358,93326,143,910100 on request
K0792.01843310040traffic red RAL 30202333,2101217,3408,93326,148,910100 on request
K0792.01843310045traffic red RAL 30202333,2101217,3458,93326,153,910100 on request
K0792.01843310050traffic red RAL 30202333,2101217,3508,93326,158,910100 on request
K0792.01843310060traffic red RAL 30202333,2101217,3608,93326,168,910100 on request
K0792.01844612025traffic red RAL 30203345,91214,526,3259,939,531,334,912144 on request
K0792.01844612030traffic red RAL 30203345,91214,526,3309,939,531,339,912144 on request
K0792.01844612035traffic red RAL 30203345,91214,526,3359,939,531,344,912144 on request
K0792.01844612040traffic red RAL 30203345,91214,526,3409,939,531,349,912144 on request
K0792.01844612045traffic red RAL 30203345,91214,526,3459,939,531,354,912144 on request
K0792.01844612050traffic red RAL 30203345,91214,526,3509,939,531,359,912144 on request
K0792.01844612060traffic red RAL 30203345,91214,526,3609,939,531,369,912144 on request
K0792.01844612070traffic red RAL 30203345,91214,526,3709,939,531,379,912144 on request
K0792.01844612080traffic red RAL 30203345,91214,526,3809,939,531,389,912144 on request
K0792.01844616030traffic red RAL 30203345,9161926,33013,139,531,343,116257 on request
K0792.01844616035traffic red RAL 30203345,9161926,33513,139,531,348,116257 on request
K0792.01844616040traffic red RAL 30203345,9161926,34013,139,531,353,116257 on request
K0792.01844616045traffic red RAL 30203345,9161926,34513,139,531,358,116257 on request
K0792.01844616050traffic red RAL 30203345,9161926,35013,139,531,363,116257 on request
K0792.01844616060traffic red RAL 30203345,9161926,36013,139,531,373,116257 on request
K0792.01844616070traffic red RAL 30203345,9161926,37013,139,531,383,116257 on request
K0792.01844616080traffic red RAL 30203345,9161926,38013,139,531,393,116257 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33