Product groups
Ball lock pins, steel, heavy-duty version
with stainless steel twist knob
K2258

Ball lock pins, steel, heavy-duty version with stainless steel...

go back

Item description/product images

DescriptionMaterial:Housing and pin steel.
Twist knob stainless steel.
Version:Housing and pin nickel plated.
Twist knob bright.
Note:M2 or M3 stainless steel fastening screws are included.
Mounting option 1 for plate thickness 6 mm.
Mounting option 2 for plate thickness >6 to 20 mm.

A gap of more than 0.1 mm appears between the plates if the retaining force is exceeded.
Type of operation:Ensure that the twist knob is in the "OFF" position.
Insert the ball lock pin into the locating bush and turn the twist knob to the ‘ON’ position.
When fully clamped, an audible click will be heard.
Accessory:Steel locating bush for ball lock pin K2259.Drawing reference:
1) Mounting option 1
2) Mounting option 2
3) Plate
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2258 Ball lock pins, steel, heavy-duty version with stainless steel twist knob 315 kB
 Technical information for ball lock pins K2258 and locating bushes K2259 432 kB

Drawings

Ball lock pins, steel, heavy-duty version
with stainless steel twist knob

Item selection/filter

Order No.D

D1D2D3D4D5D6D7D8HH1H2MTT1T2L2Clamping
force
N
Shearing force
kN
Pullout force F
kN
Holding
force
N
Temperature
resistance
CADAcc.PriceOrder
K2258.11218141225302114264,42,435105,5M2x466-162,517,510001042500≤180 °C on request
K2258.11622181634502818356,53,445145,5M3x666-202,521,520001585000≤180 °C on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33