Product groups
Ball lock pins, lockable with plastic T-grip
K1804

Ball lock pins, lockable with plastic T-grip

go back

Item description/product images

DescriptionProduct description:Ball lock pins are used for easy fastening or joining of components. The lockable type prevents unauthorised loosening or connections.

The two balls are disengaged by opening the cylinder lock with a key and the pin can be slipped into holes in the workpieces. When the cylinder lock is pressed in manually, the balls lock and the connection is secure. The balls can only be disengaged using a matching key.
Material:Grip, thermoplastic.
Steel parts stainless steel.
Lock Zamac.
Key electro zinc-plated steel.
Version:Grip black grey or traffic red RAL 3020.
Stainless steel bright.
Note:Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The cylinder lock is a single-key system. All cylinder locks can be opened using the same key. The lockable ball lock pins are supplied with two keys.
On request:Other versions.Accessory:Bushes for ball lock pins K0724
Safety spiral cable K0367
Retaining cable with loop K0367
Key ring K0367
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1804 Ball lock pins, lockable with plastic T-grip 174 kB

Drawings

Ball lock pins, lockable with plastic T-grip

Item selection/filter

Overview of items (compressed)
Order No.Component
colour
BDD1D2D3LL1L2L3L5L6Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
K1804.208208020black grey RAL 70213381,889,520207,849,438,827,828838 on request
K1804.208208025black grey RAL 70213381,889,520257,849,438,832,828838 on request
K1804.208208030black grey RAL 70213381,889,520307,849,438,837,828838 on request
K1804.208208035black grey RAL 70213381,889,520357,849,438,842,828838 on request
K1804.208208040black grey RAL 70213381,889,520407,849,438,847,828838 on request
K1804.208208045black grey RAL 70213381,889,520457,849,438,852,828838 on request
K1804.208208050black grey RAL 70213381,889,520507,849,438,857,828838 on request
K1804.208210020black grey RAL 70213381,8101220208,949,438,828,9281060 on request
K1804.208210025black grey RAL 70213381,8101220258,949,438,833,9281060 on request
K1804.208210030black grey RAL 70213381,8101220308,949,438,838,9281060 on request
K1804.208210035black grey RAL 70213381,8101220358,949,438,843,9281060 on request
K1804.208210040black grey RAL 70213381,8101220408,949,438,848,9281060 on request
K1804.208210045black grey RAL 70213381,8101220458,949,438,853,9281060 on request
K1804.208210050black grey RAL 70213381,8101220508,949,438,858,9281060 on request
K1804.208210060black grey RAL 70213381,8101220608,949,438,868,9281060 on request
K1804.208212025black grey RAL 70213381,81214,520259,949,438,834,9281286 on request
K1804.208212030black grey RAL 70213381,81214,520309,949,438,839,9281286 on request
K1804.208212035black grey RAL 70213381,81214,520359,949,438,844,9281286 on request
K1804.208212040black grey RAL 70213381,81214,520409,949,438,849,9281286 on request
K1804.208212045black grey RAL 70213381,81214,520459,949,438,854,9281286 on request
K1804.208212050black grey RAL 70213381,81214,520509,949,438,859,9281286 on request
K1804.208212060black grey RAL 70213381,81214,520609,949,438,869,9281286 on request
K1804.208212070black grey RAL 70213381,81214,520709,949,438,879,9281286 on request
K1804.208212080black grey RAL 70213381,81214,520809,949,438,889,9281286 on request
K1804.208216030black grey RAL 70213381,81619203013,149,438,843,12816153 on request
K1804.208216035black grey RAL 70213381,81619203513,149,438,848,12816153 on request
K1804.208216040black grey RAL 70213381,81619204013,149,438,853,12816153 on request
K1804.208216045black grey RAL 70213381,81619204513,149,438,858,12816153 on request
K1804.208216050black grey RAL 70213381,81619205013,149,438,863,12816153 on request
K1804.208216060black grey RAL 70213381,81619206013,149,438,873,12816153 on request
K1804.208216070black grey RAL 70213381,81619207013,149,438,883,12816153 on request
K1804.208216080black grey RAL 70213381,81619208013,149,438,893,12816153 on request
K1804.20848208020traffic red RAL 30203381,889,520207,849,438,827,828838 on request
K1804.20848208025traffic red RAL 30203381,889,520257,849,438,832,828838 on request
K1804.20848208030traffic red RAL 30203381,889,520307,849,438,837,828838 on request
K1804.20848208035traffic red RAL 30203381,889,520357,849,438,842,828838 on request
K1804.20848208040traffic red RAL 30203381,889,520407,849,438,847,828838 on request
K1804.20848208045traffic red RAL 30203381,889,520457,849,438,852,828838 on request
K1804.20848208050traffic red RAL 30203381,889,520507,849,438,857,828838 on request
K1804.20848210020traffic red RAL 30203381,8101220208,949,438,828,9281060 on request
K1804.20848210025traffic red RAL 30203381,8101220258,949,438,833,9281060 on request
K1804.20848210030traffic red RAL 30203381,8101220308,949,438,838,9281060 on request
K1804.20848210035traffic red RAL 30203381,8101220358,949,438,843,9281060 on request
K1804.20848210040traffic red RAL 30203381,8101220408,949,438,848,9281060 on request
K1804.20848210045traffic red RAL 30203381,8101220458,949,438,853,9281060 on request
K1804.20848210050traffic red RAL 30203381,8101220508,949,438,858,9281060 on request
K1804.20848210060traffic red RAL 30203381,8101220608,949,438,868,9281060 on request
K1804.20848212025traffic red RAL 30203381,81214,520259,949,438,834,9281286 on request
K1804.20848212030traffic red RAL 30203381,81214,520309,949,438,839,9281286 on request
K1804.20848212035traffic red RAL 30203381,81214,520359,949,438,844,9281286 on request
K1804.20848212040traffic red RAL 30203381,81214,520409,949,438,849,9281286 on request
K1804.20848212045traffic red RAL 30203381,81214,520459,949,438,854,9281286 on request
K1804.20848212050traffic red RAL 30203381,81214,520509,949,438,859,9281286 on request
K1804.20848212060traffic red RAL 30203381,81214,520609,949,438,869,9281286 on request
K1804.20848212070traffic red RAL 30203381,81214,520709,949,438,879,9281286 on request
K1804.20848212080traffic red RAL 30203381,81214,520809,949,438,889,9281286 on request
K1804.20848216030traffic red RAL 30203381,81619203013,149,438,843,12816153 on request
K1804.20848216035traffic red RAL 30203381,81619203513,149,438,848,12816153 on request
K1804.20848216040traffic red RAL 30203381,81619204013,149,438,853,12816153 on request
K1804.20848216045traffic red RAL 30203381,81619204513,149,438,858,12816153 on request
K1804.20848216050traffic red RAL 30203381,81619205013,149,438,863,12816153 on request
K1804.20848216060traffic red RAL 30203381,81619206013,149,438,873,12816153 on request
K1804.20848216070traffic red RAL 30203381,81619207013,149,438,883,12816153 on request
K1804.20848216080traffic red RAL 30203381,81619208013,149,438,893,12816153 on request