Product groups
Swivel and fixed castors electrically conductive, standard version
K1759

Swivel and fixed castors electrically conductive, standard...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel and fixed castors with bolt hole. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω.Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1759 Swivel and fixed castors electrically conductive, standard version 429 kB
 Technical information for electrically conductive swivel and fixed castors 251 kB

Drawings (total overview)

Swivel and fixed castors electrically conductive, standard version
Swivel and fixed castors electrically conductive, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABDD1D2HRPermissible
load
kg
CADAcc.PriceOrder
K1759.11050191Fixed castorwithout locking systemplain bearing-195011-69-30 on request
K1759.11075251Fixed castorwithout locking systemplain bearing-257511-98-50 on request
K1759.1105019Swivel castorwithout locking systemplain bearing2519501143695030 on request
K1759.1107525Swivel castorwithout locking systemplain bearing29257511439866,550 on request
K1759.1110025Swivel castorwithout locking systemplain bearing332510011431218360 on request
K1759.11050192Swivel castorwith stop-fix locking systemplain bearing2519501143695030 on request
K1759.11075252Swivel castorwith stop-fix locking systemplain bearing29257511439866,550 on request
K1759.11100252Swivel castorwith stop-fix locking systemplain bearing332510011431218360 on request