Product groups

Item description/product images

DescriptionMaterial:Steel version:
Load ball steel.
Bearing balls steel.
Housing electro zinc-plated steel.
Cover electro zinc-plated steel.

Stainless steel version:
Load ball stainless steel.
Bearing balls stainless steel.
Housing stainless steel.
Cover aluminium.
Note:The ball transfer units comprise a housing with integrated bearing shell, a cover, a load ball and several supporting balls. For use in measuring instruments, material conveyance in clean rooms and miniature mechanisms.Drawing reference:
1) load ball
2) bearing balls
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0749 Ball transfer units mini 167 kB

Drawings

Ball transfer units mini

Item selection/filter

Order No.Form

Main
material
DKD1D2HH1LLoad
rating C
(N)
CADAcc.PriceOrder
K0749.1105Asteel4,813M624115100 on request
K0749.1106Asteel6,417M626215200 on request
K0749.1108Asteel7,918M832218300 on request
K0749.1110Asteel9,623M840220400 on request
K0749.1113Asteel12,728M8483,523500 on request
K0749.1216Bsteel15,824M632,5412700 on request
K0749.2205Bstainless steel4,88M28,512,550 on request
K0749.2206Bstainless steel6,413M316,526100 on request
K0749.2208Bstainless steel7,915M420,528150 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33