Product groups
Ball transfer units heavy duty suitable for outdoor use
K1325

Ball transfer units heavy duty suitable for outdoor use

go back

Item description/product images

DescriptionMaterial:

Balls stainless steel 1.4021.
Housing stainless steel 1.4301.

Version:Bright.Note:Solid steel ball transfer units are designed for long life by impact loading.
All units are supplied with solid steel housings and hardened surfaces.
The large number of self-cleaning apertures give the ball transfer units a high self-cleaning efficiency making them suitable for outdoor use.
Drawing reference:
1) load ball
2) bearing balls
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1325 Ball transfer units heavy duty suitable for outdoor use 209 kB
 Mounting instructions and specifications for ball transfer units 62 kB

Drawings

Ball transfer units heavy duty suitable for outdoor use

Item selection/filter

Order No.DKD1D

HH1H2Load
rating C
(N)
CADAcc.PriceOrder
K1325.330305545±0,08036,813,8±0,23,42000 on request