Product groups
Ball transfer units with stud
K1322

Ball transfer units with stud

go back

Item description/product images

DescriptionMaterial:

Balls stainless steel 1.4021.
Housing stainless steel 1.4301.

Version:Bright.Note:The ball transfer units has a large support area.
The stud fastening allows for high stability and heavy loading.
The formed wiper seal is external.
Drawing reference:
1) load ball
2) bearing balls
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1322 Ball transfer units with stud 158 kB
 Mounting instructions and specifications for ball transfer units 62 kB

Drawings

Ball transfer units with stud

Item selection/filter

Order No.DKD

D1D2HH1LTightening
torque of
screws Nm
Load
rating C
(N)
CADAcc.PriceOrder
K1322.1908201925,432,1M850,24,72015250 on request
K1322.1908351925,432,1M875,24,74515250 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33