Product groups
Ball transfer units heavy duty
K1323

Ball transfer units heavy duty

go back

Item description/product images

DescriptionMaterial:

Balls stainless steel 1.4021.
Housing stainless steel 1.4301.

Version:Bright.Note:Solid steel ball transfer units are designed for long life by impact loading.
The unit includes dust seals and self-cleaning apertures.
All units are supplied with solid steel housings and hardened surfaces.
Drawing reference:
1) load ball
2) bearing balls
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1323 Ball transfer units heavy duty 214 kB
 Mounting instructions and specifications for ball transfer units 62 kB

Drawings

Ball transfer units heavy duty

Item selection/filter

Order No.DKD1D

HH1H2Load
rating C
(N)
CADAcc.PriceOrder
K1323.32222,24536±0,08030,59,8±0,231200 on request
K1323.330305545±0,08036,813,8±0,23,42000 on request