Product groups
Seal washers in Hygienic DESIGN
K1649

Seal washers in Hygienic DESIGN

go back

Item description/product images

DescriptionProduct description:The thermoplastic seal washer in Hygienic DESIGN was specially developed for use in combination with the hex head bolt K1647 or hex nut K1648. Special emphasis has been placed on the cleaning-optimised geometry and a surface finish of Ra ≤ 0.8 µm.
The seal washers are made from an EU10/2011 and FDA conform plastic granulate.
Material:EU10/2011 and FDA conform thermoplastic (POM).Version:RAL5002 - Ultramarine blue (POM).Note:Sealing ring is unsuitable for acidic cleaning (pH < 4) and oxidising agents.Temperature range:-20 °C to +100 °C (POM).Advantages:Foodstuff conform material.
Cleaning optimised geometry.
On request:Special versions.Attention:The suitability of the Hygienic DESIGN fasters for the respective application must be checked by the user. Depending on the loads and external influences (temperature, cleaning media, product media), the sealing washer should be inspected regularly and replaced if necessary.Accessory:Stainless steel hex head bolt with seal washer K1647.
Stainless steel hex nut with seal washer K1648.
Threaded version:M4 - M16.Supplied withSeal washer.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1649 Seal washers in Hygienic DESIGN 170 kB

Drawings

Seal washers in Hygienic DESIGN

Item selection/filter

Order No.D

D1D2HG=thread / for threadCADAcc.PriceOrder
K1649.10461011,252M4 on request
K1649.10581213,252M5 on request
K1649.10691415,742,5M6 on request
K1649.108131819,742,5M8 on request
K1649.110172223,742,5M10 on request
K1649.112202628,253M12 on request
K1649.116293537,253M16 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33