Product groups
Cover caps plastic for hex bolts and nuts
K2030

Cover caps plastic for hex bolts and nuts

go back

Item description/product images

DescriptionMaterial:Body polyethylene.Version:Body white or black.Note:Suitable for DIN 931, DIN 933 hex head bolts and DIN934 hex nuts.Application:The cover caps with hex socket serve as protection against dirt, sharp edges and conceal protruding screw heads and nuts.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2030 Cover caps plastic for hex bolts and nuts 142 kB

Drawings

Cover caps plastic for hex bolts and nuts

Item selection/filter

Order No.Main
colour
H

ThreadSWCADAcc.PriceOrder
K2030.007black8M47on request
K2030.008black10M58on request
K2030.010black12,5M610on request
K2030.013black15M813on request
K2030.016black19,5M1016on request
K2030.017black19,5M1017on request
K2030.018black20,5M1218on request
K2030.019black20,5M1219on request
K2030.022black24M1422on request
K2030.024black26M1624on request
K2030.030black32,5M2030on request
K2030.032black36M2232on request
K2030.036black39M2436on request
K2030.046black50M3046on request
K2030.107white8M47on request
K2030.108white10M58on request
K2030.110white12,5M610on request
K2030.113white15M813on request
K2030.116white19,5M1016on request
K2030.117white19,5M1017on request
K2030.118white20,5M1218on request
K2030.119white20,5M1219on request
K2030.122white24M1422on request
K2030.124white26M1624on request
K2030.130white32,5M2030on request
K2030.132white36M2232on request
K2030.136white39M2436on request
K2030.146white50M3046on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33