Product groups

Item description/product images

DescriptionMaterial:Spring steelVersion:Electro zinc-plated.Note:SL retainers prevent axial movement on shafts, axles and bolts with a groove or slot. The curvature provides a high degree of tension for a tight fit and compensates for tolerances. The SL retainers offer a high level of security against unintentional loosening.

Assembly and disassembly is possible both with and without assembly tools.
Accessory:Pin with groove for circlip suitable for clevises K1454.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2232 SL retainers, steel 161 kB

Drawings

SL retainers, steel

Item selection/filter

Order No.

ABB1D1D2HH1LMZCADAcc.PriceOrder
K2232.040774,18,643,20,31,920,640,5 on request
K2232.05099510,9540,42,252,50,740,5 on request
K2232.0611116,213,9650,43,130,741 on request
K2232.0814148,618860,453,53,50,940,5 on request
K2232.10181810221080,53,64,51,051 on request
K2232.12222211,825,91290,54,85,51,151 on request
K2232.142525,113,530,214100,64,85,51,251,25 on request
K2232.16282816,23416120,64,861,351,5 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33