Product groups

Drill bushes (positioning bushes) from KIPP

Drill bushes, sometimes used as positioning bushes, are practical standard elements that help to guide a drill in drilling jigs. The use of drill bushes simplifies and optimises the drilling process at the workplace. Due to the diverse application possibilities, they are also often used as positioning bushes. Drill and positioning bushes from KIPP enable standardised drilling processes and ease positioning applications in machine and plant construction. When used in combination with KIPP indexing plungers or positioning pins, they support the fixation process and ease the positioning of assembly pieces. For this reason the bushes are also used in other industrial sectors such as the automotive branches.

At KIPP you can find DIN 179 and DIN 172 drill and positioning bushes in various lengths and forms. There are flanged drill bushes and cylindrical drill bushes available in the online shop.

Drill bushes DIN 172 - flanged drill bushes

Flanged drill bushes from KIPP are made from a special low-carbon steel, case hardened and ground according to DIN 172. They are identifiable by the overhanging flange. These prevent the bushes being pushed through the fixture hole during use.

Flanged drill bushes are differentiated by two forms:

  • Form A: Bore rounded at one end (flanged end)
  • Form B: Bore rounded at both ends

DIN 179 drill bushes - Cylindrical drill bushes

DIN 179 drill bushes are cylindrical drill bushes. They are made from special low-carbon steel and are also case hardened and ground. The cylindrical form enables them to be pressed in flush with the fixture surface.

Cylindrical drill bushes come in two forms:

  • Form A: Bore rounded at one end
  • Form B: Bore rounded at both ends

KIPP drill and positioning bushes - Your advantages at a glance:

  • The drilling position does not need to be repeatedly measured and marked out
  • The drill runs straight and stable, even by rounded workpieces
  • The fixed entry angle leads to constantly good results
  • Easier and quicker positioning of workpieces on mounting plates
  • Adaptation of bores for the precise fitting of indexing plungers

Why drill bushes from KIPP?

For more than 100 years KIPP has stood for reliability and quality. Due to the specialisation in the field of standard elements, KIPP drill bushes guarantee not only a high fitting accuracy but also a long service life. A very large quantity of drill and positioning bushes are in stock and can delivered quickly. On request, we would be happy to develop an individual special solution.

Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33