Product groups
Screw plugs with hexagon socket
K1102

Screw plugs with hexagon socket

go back

Item description/product images

DescriptionMaterial:Steel 1.0737.
O-ring NBR, Shore 90.
Version:Electro zinc-plated.Note:Operating temperature: -20°C / +100°C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1102 Screw plugs with hexagon socket 145 kB

Drawings

Screw plugs with hexagon socket

Item selection/filter

Order No.

D

D1LL1SWCADAcc.PriceOrder
K1102.1501815G1/81394 on request
K1102.1901419G1/416116 on request
K1102.2203822G3/817116 on request
K1102.2701227G1/220148 on request
K1102.3203432G3/4201412 on request
K1102.4000140G1221612 on request
K1102.5011450G1 1/4251812 on request
K1102.5511255G1 1/2241724 on request
K1102.14101015M10X11285 on request
K1102.17121517M12X1,516106 on request
K1102.19141519M14X1,516106 on request
K1102.22161522M16X1,516106 on request
K1102.25181525M18X1,517118 on request
K1102.27201527M20X1,518128 on request
K1102.28221528M22X1,5181210 on request
K1102.32261532M26X1,52013,512 on request
K1102.32270232M27X22013,512 on request
K1102.40330240M33X2211517 on request
K1102.50420250M42X2241722 on request
K1102.55480255M48X2241724 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33