Product groups

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright. Flat seal asbestos-free.On request:Cap marked OIL.Drawing reference:
1) flat seal
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1104 Screw plugs aluminium 139 kB

Drawings

Screw plugs aluminium

Item selection/filter

Order No.

D1

LL1SWCADAcc.PriceOrder
K1104.141010M10X15814 on request
K1104.171215M12X1,56817 on request
K1104.171415M14X1,56817 on request
K1104.221615M16X1,571022 on request
K1104.221815M18X1,571022 on request
K1104.242015M20X1,571024 on request
K1104.19014G1/471019 on request
K1104.22038G3/871022 on request
K1104.27012G1/281027 on request
K1104.34034G3/481034 on request
K1104.40100G181440 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33