Product groups
Vent screwswith dipstick
K0465

Vent screws with dipstick

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Air filter polyurethane (PU foam).
Dipstick zinc.
O-ring NBR, Shore 70.
Version:Housing black.
Cap red.
Filter mesh 50 µm.
Dipstick phosphated.
Note:The removable cap allows easy cleaning of the air filter.

Form A: without air filter
Form B: with air filter
Temperature range:Temperature resistant with oil up to 100°C.On request:Min-Max markings.Drawing reference:
1) cap
2) air filter Form B only
3) O-ring
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0465 Vent screwswith dipstick 153 kB

Drawings (total overview)

Vent screwswith dipstick

Vent screw with dipstick Form A, without air filter

More information

Drawings

Vent screw with dipstick Form A, without air filter

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
K0465.136038A36G3/82341711 on request
K0465.141012A41G1/22841812 on request
K0465.147034A47G3/43351712 on request
K0465.152100A52G13852012 on request
K0465.163114A63G1 1/44952313 on request
K0465.163112A63G1 1/25552313,5 on request
K0465.1361615A36M16x1,52341711 on request
K0465.1411815A41M18x1,528417,512 on request
K0465.1412015A41M20x1,528417,512 on request
K0465.1412215A41M22x1,528417,512 on request

Vent screws with dipstick, Form B, with air filter

More information

Drawings

Vent screws with dipstick, Form B, with air filter

Item selection/filter

Order No.FormDD1D2D3LL1CADAcc.PriceOrder
K0465.236038B36G3/82341711 on request
K0465.241012B41G1/22841812 on request
K0465.247034B47G3/43351712 on request
K0465.252100B52G13852012 on request
K0465.263114B63G1 1/44952313 on request
K0465.263112B63G1 1/25552313,5 on request
K0465.2361615B36M16x1,52341711 on request
K0465.2411815B41M18x1,528417,512 on request
K0465.2412015B41M20x1,528417,512 on request
K0465.2412215B41M22x1,528417,512 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33