Product groups
Grease nipple caps for conical head grease nipples
K1133

Grease nipple caps for conical head grease nipples

go back

Item description/product images

DescriptionMaterial:Polyethylene (PE-LLD).Version:red, green, yellow or black.Note:Suitable for all DIN 71412 conical head grease nipples. They keep dirt out of the head of the nipple. The different colours are for e.g. identifying the lubrication intervals.

Application temperature: -70°C to +85°C.

Form A: without tab
Form B: with tab
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1133 Grease nipple caps for conical head grease nipples 219 kB

Drawings (total overview)

Grease nipple caps for conical head grease nipples

Grease nipple caps for conical head grease nipples, Form A, without tab

More information

Drawings

Grease nipple caps for conical head grease nipples, Form A, without tab

Item selection/filter

Order No.FormMain
colour
CADAcc.PriceOrder
K1133.911Ared on request
K1133.912Agreen on request
K1133.913Ayellow on request
K1133.914Ablack on request

Grease nipple caps for conical head grease nipples, Form B, with tab

More information

Drawings

Grease nipple caps for conical head grease nipples, Form B, with tab

Item selection/filter

Order No.FormMain
colour
CADAcc.PriceOrder
K1133.921Bred on request
K1133.922Bgreen on request
K1133.923Byellow on request
K1133.924Bblack on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33