Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Thermoplastic polyamide 66Version:Black. Flat seal asbestos-freeTemperature range:Temperature resistant with oil up to 100°C.Drawing reference:
Form A: with fill symbol
Form B: with fill symbol and vent hole
Form C: with drain symbol

1) flat seal
2) vent hole Form B only
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0454 Screw plugs 243 kB

Drawings (total overview)

Screw plugs

Item selection/filter

Order No.FormDD1LL1SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0454.119014A19,5G1/479175 on request
K0454.122038A22G3/87,510188 on request
K0454.128012A28G1/27,511249 on request
K0454.134034A34G3/49113011 on request
K0454.142100A42G110,51235- on request
K0454.151114A51G1 1/41213,542- on request
K0454.158112A58G1 1/21014,550- on request
K0454.174200A74G213,51664- on request
K0454.1191415A19,5M14X1,578175 on request
K0454.1211615A21M16X1,57,510186 on request
K0454.1261815A26M18X1,57,510217 on request
K0454.1282015A28M20X1,5810248 on request
K0454.1282215A28M22X1,58112410 on request
K0454.1524015A52M40X1,5101342- on request
K0454.219014B19,5G1/479175 on request
K0454.222038B22G3/87,510188 on request
K0454.228012B28G1/27,511249 on request
K0454.234034B34G3/49113011 on request
K0454.242100B42G110,51235- on request
K0454.251114B51G1 1/41213,542- on request
K0454.258112B58G1 1/21014,550- on request
K0454.274200B74G213,51664- on request
K0454.2191415B19,5M14X1,579175 on request
K0454.2211615B21M16X1,57,510186 on request
K0454.2261815B26M18X1,57,510217 on request
K0454.2282015B28M20X1,5810248 on request
K0454.2282215B28M22X1,58112410 on request
K0454.2524015B52M40X1,5101342- on request
K0454.319014C19,5G1/479175 on request
K0454.322038C22G3/87,510188 on request
K0454.328012C28G1/27,511249 on request
K0454.334034C34G3/49113011 on request
K0454.342100C42G110,51235- on request
K0454.351114C51G1 1/41213,542- on request
K0454.358112C58G1 1/21014,550- on request
K0454.374200C74G213,51664- on request
K0454.3191415C19,5M14X1,579175 on request
K0454.3211615C21M16X1,57,510186 on request
K0454.3261815C26M18X1,57,510217 on request
K0454.3282015C28M20X1,5810248 on request
K0454.3282215C28M22X1,58112410 on request
K0454.3524015C52M40X1,5101342- on request