- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- K0752
Clamping levers, steel, with internal thread, ruby red, threaded insert black oxidised steel
- K0752
Clamping levers, steel with internal thread, threaded insert black oxidised steel
- K0752
Clamping levers, steel, with external thread, ruby red, threaded insert, black oxidised steel
- K0752
Clamping levers, steel with external thread, threaded pin black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, satin finish, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc, with external thread, satin finish, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread, threaded insert black oxidised steel
- K1659
Clamping levers, die-cast zinc with internal thread, satin finish, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with internal thread, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, satin finish, threaded insert blue passivated steel
- K1659
Clamping levers, die-cast zinc with external thread, threaded insert blue passivated steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, satin finish, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, satin finish, threaded insert black oxidised steel
- K1599
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0123
Clamping levers, die-cast zinc with internal thread, satin finish, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc, with external thread, satin finish, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, satin finish, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with internal thread and clamping force intensifier, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, satin finish, threaded insert stainless steel
- K1626
Clamping levers, die-cast zinc with external thread and clamping force intensifier, threaded insert stainless steel
- K0122
Clamping levers, die-cast zinc, with internal thread and protective cap, pure orange satin finish, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc, with external thread and protective cap, pure orange satin finish, threaded insert black oxidised steel
- K0122
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin black oxidised steel
- K0123
Clamping levers, die-cast zinc, with internal thread and protective cap, pure orange satin finish, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
- K0123
Clamping levers, die-cast zinc, with external thread and protective cap, pure orange satin finish, thread insert stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and protective cap, threaded pin stainless steel
- K0123
Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel
- K0124
Clamping levers, electropolished or abrasive blasted stainless steel, with internal thread, threaded insert stainless steel
- K0124
Clamping levers, electropolished or abrasive blasted stainless steel, with external thread, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with internal thread and protective cap, threaded insert stainless steel
- K0124
Clamping levers, stainless steel with external thread and protective cap, threaded pin stainless steel
- K0124
Clamping levers, stainless steel with external thread and long collar, threaded pin stainless steel
- K1316
Clamping levers with internal thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K1317
Clamping levers with external thread and collar for Hygienic USIT® sealing and shim washer Freudenberg Process Seals
- K0737
Clamping levers, die-cast zinc, flat with internal thread, pure orange satin finish, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with internal thread, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert black oxidised steel
- K0737
Clamping levers, die-cast zinc, flat with external thread, threaded pin black oxidised steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, pure orange satin finish, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with internal thread, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat with external thread, pure orange satin finish, threaded insert stainless steel
- K0738
Clamping levers, die-cast zinc, flat, with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic, with internal thread and zinc toothed ring, threaded insert black oxidised steel
- K0269
Clamping levers, plastic, with external thread and zinc toothed ring, threaded insert black oxidised steel
- K1660
Clamping levers, plastic, with internal thread and zinc toothed ring, threaded insert blue passivated steel
- K1660
Clamping levers, plastic, with external thread and zinc toothed ring, threaded insert blue passivated steel
- K1597
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert black oxidised steel
- K1597
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert black oxidised steel
- K0270
Clamping levers, plastic, with internal thread and zinc toothed ring , thread insert stainless steel
- K0270
Clamping levers, plastic, with external thread and zinc toothed ring, thread insert stainless steel
- K1598
Clamping levers, plastic with internal thread and clamping force intensifier, threaded insert stainless steel
- K1598
Clamping levers, plastic with external thread and clamping force intensifier, threaded insert stainless steel
- K1700
Clamping levers, plastic with internal thread, threaded insert black oxidised steel
- K1700
Clamping levers, plastic with external thread, threaded insert black oxidised steel
- K1702
Clamping levers, plastic with internal thread, threaded insert blue passivated steel
- K1702
Clamping levers, plastic with external thread, threaded insert blue passivated steel
- K1701
Clamping levers, plastic with internal thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread, threaded insert stainless steel
- K1701
Clamping levers, plastic with external thread and long collar, threaded pin stainless steel
- K0269
Clamping levers, plastic with internal thread and push button, threaded insert black oxidised steel
- K0269
Clamping levers, plastic with external thread and push button, threaded insert black oxidised steel
- K0270
Clamping levers, plastic with internal thread and push button, threaded insert stainless steel
- K0270
Clamping levers, plastic with external thread and push button, threaded insert stainless steel
- K1553
Clamping levers, plastic, with internal thread and safety function, threaded insert blue passivated steel
- K1553
Clamping levers, plastic, with external thread and safety function, threaded pin blue passivated steel
- K1873
Clamping levers, plastic with internal thread and safety function, thread insert stainless steel
- K1873
Clamping levers, plastic with external thread and safety function, thread insert stainless steel
- K1872
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K1872
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K1743
Clamping levers ECO, plastic with external thread, threaded pin stainless steel
- K1743
Clamping levers ECO, plastic with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, metal detectable with external thread, threaded pin stainless steel
- K1743
Clamping levers, plastic, visually detectable with internal thread, threaded insert stainless steel
- K1743
Clamping levers, plastic, visually detectable with external thread, threaded pin stainless steel
- K0269
Clamping levers, plastic, antistatic with internal thread, threaded insert black oxidised steel
- K0269
Clamping levers, plastic, antistatic with external thread, threaded insert black oxidised steel
- K0270
Clamping levers, plastic, antibacterial with internal thread, threaded insert stainless steel
- K0270
Clamping levers, plastic, antibacterial with external thread, threaded insert stainless steel
- K0125
Clamping levers 2K with internal thread, threaded insert black oxidised steel
- K0125
Clamping levers 2K with external thread, threaded pin black oxidised steel
- K0126
Clamping levers 2K with internal thread, threaded insert stainless steel
- K0126
Clamping levers 2K with external thread, threaded pin stainless steel
- K0252
Clamping levers ECO, plastic with internal thread, threaded insert brass or blue passivated steel
- K0252
Clamping levers ECO, plastic with external thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with internal thread, threaded insert blue passivated steel
- K0981
Clamping levers, plastic, ergonomic, with external thread, threaded pin blue passivated steel
- K0982
Clamping levers, plastic, ergonomic, with internal thread, threaded insert stainless steel
- K0982
Clamping levers, plastic, ergonomic, with external thread, threaded pin stainless steel
- K0780
Clamping levers, plastic, with external thread and thrust pad, threaded pin black oxidised steel
- K0175
Clamping levers, plastic, non-adjustable, threaded insert blue passivated steel
- K0116
Clamping levers, die-cast zinc with internal thread, black and silver, threaded insert black oxidised steel
- K0116
Clamping levers, die-cast zinc, with external thread, black and silver, threaded insert black oxidised steel
- K0117
Clamping levers, die-cast zinc with internal thread, black and silver, threaded insert stainless steel
- K0117
Clamping levers die-cast zinc, with external thread, black and silver, threaded insert stainless steel
- K0120
Clamping levers, steel, with internal thread, hammer tone enamelled, threaded insert black oxidised steel
- K0120
Clamping levers, steel, with external thread, hammer tone enamelled, threaded insert black oxidised steel
- K0121
Clamping levers, electropolished stainless steel, with internal thread, threaded insert stainless steel
- K0121
Clamping levers, electropolished stainless steel, with external thread, threaded insert stainless steel
- Tension levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0752Clamping levers, steel, with internal thread, ruby red, threaded... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handle steel 1.0401. All other steel parts grade 5.8.Version:Handle powder-coated, fine-textured structure. Steel parts black oxidised.Note:Standard colours are: ruby red RAL 3003.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Size | X | T | D | D1 | D2 | H | H1 | H2 | H3 | H4 | A | A1 | B | No. of teeth | CAD | Acc. | Price | Order |
---|
K0752.10427 | ruby red RAL3003 | 1 | M4 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0752.10527 | ruby red RAL3003 | 1 | M5 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0752.10627 | ruby red RAL3003 | 1 | M6 | 9 | 10 | 13 | 14 | 24,5 | 4 | 14,5 | 31 | 34 | 40 | 47 | 7 | 16 |  | | on request | | K0752.20627 | ruby red RAL3003 | 2 | M6 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 |  | | on request | | K0752.20827 | ruby red RAL3003 | 2 | M8 | 12 | 13,5 | 18,5 | 19 | 28,5 | 6,5 | 17,5 | 42,5 | 45,5 | 65 | 74,5 | 10 | 20 |  | | on request | | K0752.30827 | ruby red RAL3003 | 3 | M8 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0752.31027 | ruby red RAL3003 | 3 | M10 | 14 | 16 | 21 | 22 | 37 | 10 | 24 | 54,5 | 58,5 | 80 | 91 | 11 | 22 |  | | on request | | K0752.41027 | ruby red RAL3003 | 4 | M10 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0752.41227 | ruby red RAL3003 | 4 | M12 | 17 | 19 | 27 | 27,5 | 43 | 10 | 27 | 63 | 67,5 | 95 | 109 | 13 | 24 |  | | on request | | K0752.51227 | ruby red RAL3003 | 5 | M12 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | | K0752.51627 | ruby red RAL3003 | 5 | M16 | 23 | 23 | 31 | 32 | 49 | 12 | 31,5 | 73 | 77,5 | 110 | 126 | 15 | 26 |  | | on request | |
Information about this article |
Description of clamping lever with internal thread: The adjustable grip is made from unalloyed C15 steel (grade 5.8). The highly robust steel grips easily stand up to higher forces during opening and closing. The handy grip on the clamping lever is matt powder-coated and available as standard in red or black. The matt coating ensures effective light absorption without glare. The following clamping lever thread sizes are available ex stock and can be conveniently ordered online:
- M5 - M6 - M8 - M10 - M12 - M16
Clamping levers with external thread are easy to install. Simply screw them into a part that has a corresponding internal thread. Lifting the handle unlocks it from the toothing, allowing it to be moved into the desired tightening position. The handle will automatically lock back into place when released.
Using clamping levers with external thread: Clamping levers are predominantly used as an operating part in industrial applications such as machines or industrial plants. However, they can also be found in all other areas where a clamping operation is required i.e. entertainment and lighting technology, logistics systems, and sporting equipment. |
Other items in this category |
|
Availability Here you can check item's availability. |
|