Product groups
Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel
K0123

Clamping levers, die-cast zinc with internal thread and...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle powder-coated.
Steel parts bright.
Note:Standard colours are:
orange RAL 2004.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123 Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel 188 kB

Drawings

Clamping levers, die-cast zinc with internal thread and protective cap, threaded insert stainless steel

Overview of items (compressed)

Item selection/filter
Order No.Main
colour
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0123.92062orange RAL 20042M61213,518,519326,517,542,545,56574,59,520 on request
K0123.92082orange RAL 20042M81213,518,519326,517,542,545,56574,59,520 on request
K0123.93082orange RAL 20043M81416212241,5102454,558,580911122 on request
K0123.93102orange RAL 20043M101416212241,5102454,558,580911122 on request