Product groups
Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel
K0123

Clamping levers, die-cast zinc with external thread and long...

go back

Item description/product images

DescriptionProduct description:The clamping lever with extended collar replaces the screw on e.g. tube clamps. This enables tool-free tightening and loosening of the screw connection.
The die-cast zinc clamping lever with its ergonomic handle design has a modern high-quality appearance and provides comfortable haptics.
Material:Grip lever die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Version:Grip lever and steel parts bright.Note:A recommendation for the suitable clamping lever is given in the tube clamp dimension tables. Advantages:Tool-free clamping and releasing of tube clampsOn request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Accessory:For tube clampsDrawing reference:
1) DIN EN ISO 4753 flat point
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123 Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel 638 kB

Drawings

Clamping levers, die-cast zinc with external thread and long collar, threaded pin stainless steel

Overview of items (compressed)

Item selection/filter
Order No.SizeAA1BDD1D2H1H2H3H4LXThread typeNo. of
teeth
CADAcc.PriceOrder
K0123.106108X181404771013141020,5374018M6external thread16 on request
K0123.106108X201404771013141020,5374020M6external thread16 on request
K0123.208148X2526574,59,51318,5191425505325M8external thread20 on request
K0123.310148X303809111162122142858,562,530M10external thread22 on request
K0123.310148X353809111162122142858,562,535M10external thread22 on request