Product groups
Clamping levers ECO, plastic with internal thread, threaded insert stainless steel
K1743

Clamping levers ECO, plastic with internal thread, threaded...

go back

Item description/product images

DescriptionMaterial:Grip lever and insert made from reinforced thermoplastic.
Bush stainless steel.
Version:Stainless steel bright.Type of operation:When not actuated the handle is engaged, thus allowing the thread to be fastened or released. When pressed, the handle can be re-positioned and then re-engaged in the gear ring by spring force.On request:Special versions.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1743 Clamping levers ECO, plastic with internal thread, threaded insert stainless steel 242 kB

Drawings

Clamping levers ECO, plastic with internal thread, threaded insert stainless steel

Item selection/filter

Order No.Main
colour
XTD

D1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K1743.1041black grey RAL 7021M461013,213,822,7515,231,828,939,946,87,912 on request
K1743.1051black grey RAL 7021M561013,213,822,7515,231,828,939,946,87,912 on request
K1743.2051black grey RAL 7021M5813,518,819,527,45,520,741,93865,27510,512 on request
K1743.2061black grey RAL 7021M6813,518,819,527,45,520,741,93865,27510,512 on request
K1743.2081black grey RAL 7021M8913,518,819,527,45,520,741,93865,27510,512 on request
K1743.3081black grey RAL 7021M8121721,222,2401031,458,153,380,391,311,712 on request
K1743.3101black grey RAL 7021M10121721,222,2401031,458,153,380,391,311,712 on request
K1743.10484traffic red RAL 3020M461013,213,822,7515,231,828,939,946,87,912 on request
K1743.10584traffic red RAL 3020M561013,213,822,7515,231,828,939,946,87,912 on request
K1743.20584traffic red RAL 3020M5813,518,819,527,45,520,741,93865,27510,512 on request
K1743.20684traffic red RAL 3020M6813,518,819,527,45,520,741,93865,27510,512 on request
K1743.20884traffic red RAL 3020M8913,518,819,527,45,520,741,93865,27510,512 on request
K1743.30884traffic red RAL 3020M8121721,222,2401031,458,153,380,391,311,712 on request
K1743.31084traffic red RAL 3020M10121721,222,2401031,458,153,380,391,311,712 on request