Product groups

Item description/product images

DescriptionNote:Repair KitSpecial features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0935 Repair kit 74,9 kB
 Locating and clamping system, mechanical 378 kB

Item selection/filter

Order No.

ItemSuitable forCADAcc.PriceOrder
K0935.913013Repair setK0935.13013 on request
K0935.913020Repair setK0935.13020 on request
K0935.916020Repair setK0935.16020 on request
K0935.916025Repair setK0935.16025 on request
K0935.920020Repair setK0935.20020 on request
K0935.920025Repair setK0935.20025 on request
K0935.925020Repair setK0935.25020 on request
K0935.925025Repair setK0935.25025 on request
K0935.930020Repair setK0935.30020 on request
K0935.930025Repair setK0935.30025 on request
K0935.935040Repair setK0935.35040 on request
K0935.935050Repair setK0935.35050 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Vatican
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33