- Operating parts | standard elements
- Clamping technology
- Workholding Technology
- Modular Clamping Technology
- Zero Point Clamping Technology
- Zero-point clamping system
- 5-axis module clamping system 80
- 5-axis module clamping system 50
- 5-axis module clamping system 138
- Locating and clamping systems
- K0935
Locating cylinder Ball Lock
- K0935
Repair kit
- K1474
Locating cylinder stainless steel Ball Lock
- K1474
Repair set for stainless steel locating cylinders
- K0935
Locating cylinders Ball Lock, steel with clamping lever
- K0935
Locating cylinders Ball Lock, steel with star grip
- K0935
Locating cylinder with quick clamping system
- K0936
Centring bushes
- K1475
Centring bushes stainless steel
- K0937
Locating bushes Form A (pressed in from rear)
- K1476
Locating bushes, stainless steel Form A (pressed in from rear)
- K0938
Locating bushes Form B (screwed down from front)
- K1477
Locating bushes, stainless steel Form B (screwed down from front)
- K1802
Locating cylinder with wedge clamp system
- K1802
Repair kits for locating cylinders
- K1219
Locating cylinders pneumatic
- K1220
Locating bushes, nickel-plated steel, for pneumatic locating cylinder
- K1486
Locating cylinders pneumatic
- K1487
Locating bushes, hardened and black oxidised steel, for pneumatic locating cylinders
- K1738
Locating cylinder stainless steel pneumatic
- K1739
Locating bushes stainless steel for locating cylinder, pneumatic
- K1740
Locating adapters, cylindrical, stainless steel pneumatic
- K1741
Locating adapters, flange, stainless steel pneumatic
- K1564
Clamping pin stainless steel
- K1742
Centring clamp stainless steel pneumatic
- Vice Clamping Technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0935Locating cylinders Ball Lock, steel with clamping lever |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Locating cylinder QT steel Balls roller bearing steel.
Grip die-cast zinc acc. to DIN EN 12844. Steel parts grade 5.8.Version:Locating cylinder tempered, black oxidised Balls hardened, bright
Grip plastic coated pure orange RAL 2004 . Steel parts black oxidised.Note:When the clamping lever is tightened, the centre ball moves downwards forcing the three securing balls outwards where they clamp in the locating bush. Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.Assembly:1. Unscrew the threaded pin from the locating cylinder. 2. Screw the clamping lever on.Advantages:Tool-free clampingAccessory:K0935 repair kit K0936 centring bush. K0937 locating bushes Form A (pressed in at rear). K0938 locating bushes Form B (screwed-on from the front).Supplied withK0935 locating cylinder Ball Lock. K0122 clamping lever die-cast zinc with external thread. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | D | D1 | D2 | Holding force F kN | H max.
| L | L1 | L2 | L3 | Tightening torque max. Nm | Grid plate thickness ±0,05 | CAD | Acc. | Price | Order |
---|
K0935.130132 | 30 | 13 | 22 | M5 | 3,3 | 25 | 27,6 | 6 | 30 | 33 | 1 | 13 |  | | on request | | K0935.130202 | 30 | 13 | 22 | M5 | 3,3 | 35 | 34,6 | 6 | 30 | 33 | 1 | 20 |  | | on request | | K0935.160202 | 40 | 16 | 32 | M6 | 5,3 | 35 | 36,5 | 8 | 31 | 34 | 3 | 20 |  | | on request | | K0935.160252 | 40 | 16 | 32 | M6 | 5,3 | 40 | 41,5 | 8 | 31 | 34 | 3 | 25 |  | | on request | | K0935.200202 | 40 | 20 | 40 | M6 | 13,3 | 35 | 39,5 | 10 | 31 | 34 | 4 | 20 |  | | on request | | K0935.200252 | 40 | 20 | 40 | M6 | 13,3 | 40 | 44,5 | 10 | 31 | 34 | 4 | 25 |  | | on request | | K0935.250202 | 65 | 25 | 45 | M8 | 30 | 40 | 44 | 10 | 42,5 | 45,5 | 9 | 20 |  | | on request | | K0935.250252 | 65 | 25 | 45 | M8 | 30 | 45 | 49 | 10 | 42,5 | 45,5 | 9 | 25 |  | | on request | | K0935.300202 | 80 | 30 | 50 | M10 | 44 | 45 | 49 | 13 | 54,5 | 58,5 | 15 | 20 |  | | on request | | K0935.300252 | 80 | 30 | 50 | M10 | 44 | 50 | 54 | 13 | 54,5 | 58,5 | 15 | 25 |  | | on request | | K0935.350202 | 95 | 35 | 60 | M12 | 68 | 50 | 51 | 13 | 63 | 67,5 | 25 | 20 |  | | on request | | K0935.350252 | 95 | 35 | 60 | M12 | 68 | 50 | 56 | 13 | 63 | 67,5 | 25 | 25 |  | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|