Product groups
Locating cylinders Ball Lock, steel with star grip
K0935

Locating cylinders Ball Lock, steel with star grip

go back

Item description/product images

DescriptionMaterial:Locating cylinder QT steel
Balls roller bearing steel.

Star grip thermoplastic.
Screw, steel.
Version:Locating cylinder tempered, black oxidised
Balls hardened, bright


Star grip black with red cap.
Screw trivalent blue passivated.
Note:When the star grip is tightened, the center ball is pushed down, forcing the three securing balls outwards, where they clamp in the locating bush.
Machine set-up times are up to twelve times shorter using this easy-to-operate system than with conventional methods.
Assembly:1. Unscrew the threaded pin from the locating cylinder.
2. Screw the star grip on.
Advantages:Tool-free clampingAccessory:K0935 repair kit
K0936 centring bush.
K0937 locating bushes Form A (pressed in at rear).
K0938 locating bushes Form B (screwed-on from the front).
Supplied withK0935 locating cylinder Ball Lock.
K0155 star grip similar to DIN 6336.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0935 Locating cylinders Ball Lock, steel with star grip 212 kB
 Locating and clamping system, mechanical 378 kB

Drawings

Locating cylinders Ball Lock, steel with star grip

Item selection/filter

Order No.DD1D2D3Holding
force
F kN
H
max.
LL1L2Tightening
torque
max. Nm
Grid plate
thickness ±0,05
CADAcc.PriceOrder
K0935.1301311322M5253,32527,6616113 on request
K0935.1302011322M5253,33534,6616120 on request
K0935.1602011632M6255,33536,5816320 on request
K0935.1602511632M6255,34041,5816325 on request
K0935.2002012040M62513,33539,51016420 on request
K0935.2002512040M62513,34044,51016425 on request
K0935.2502012545M8323040441020920 on request
K0935.2502512545M8323045491020925 on request
K0935.3002013050M104044454913251520 on request
K0935.3002513050M104044505413251525 on request
K0935.3502013560M125068505113322520 on request
K0935.3502513560M125068505613322525 on request