Product groups
Centring clamp stainless steel pneumatic
K1742

Centring clamp stainless steel pneumatic

go back

Item description/product images

DescriptionProduct description:Workpieces are clamped and released by compressed air.
The possible clamping diameter is from 16 to 20 mm.
Material:Body, stainless steel.
Seal, NBR.
Version:Stainless steel bright.Note for ordering:Cylinder head screws M4X35 for fastening from below are included with delivery.
Cylinder head screws with low head M5 for fastening from above are not included with delivery.
Note:Installed dimensions for plate thickness 6 mm.
The stated retaining forces are related to an operating pressure of 0.5 Mpa and a surface quality of Ra 1.6 µm.
Repeat accuracy in this case is ±0.2 mm.
Drawing reference:
1) "Clamping" position
2) "Release" position
3) Mounting plate
4) O-ring
5) "Clamping" connection
6) "Release" connection
7) Cylinder head screw M4
8) Cylinder screw with low head M5
9) Workpiece
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1742 Centring clamp stainless steel pneumatic 523 kB

Drawings

Centring clamp stainless steel pneumatic
Centring clamp stainless steel pneumatic

Item selection/filter

Order No.BB1B2B3B4D

D1D2D3D4D5HH1H2CADAcc.PriceOrder
K1742.163628557,52016M5M3M34,21014,711,3 on request
Order No.H3H4H5H6H7H8H9L

L1L2L3Holding
force
N
Operating
pressure
MPa
CADAcc.PriceOrder
K1742.16617,510304013184022188770,3 - 0,7 on request