Product groups
Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version
K1765

Steel plate swivel and fixed castors with elastic solid rubber...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version:Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note:Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Application:Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.Temperature range:-25 °C to +70 °C
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1765 Swivel and fixed castors medium-duty version 403 kB

Drawings (total overview)

Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version
Steel plate swivel and fixed castors with elastic solid rubber tread, medium load version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3D

D1HLL1L2RPermissible
load
kg
CADAcc.PriceOrder
K1765.101000401Fixed castorwithout locking systemBall bearing-4060558510091251008076-200 on request
K1765.101250401Fixed castorwithout locking systemBall bearing-4060558512591501008076-200 on request
K1765.101500501Fixed castorwithout locking systemBall bearing-50807511015011190140105--400 on request
K1765.101600501Fixed castorwithout locking systemBall bearing-50807511016011195140105--400 on request
K1765.102000501Fixed castorwithout locking systemBall bearing-50807511020011235140105--400 on request
K1765.10100040Swivel castorwithout locking systemBall bearing36406055851009125100807686200 on request
K1765.10125040Swivel castorwithout locking systemBall bearing404060558512591501008076102,5200 on request
K1765.10150050Swivel castorwithout locking systemBall bearing6050807511015011190140105-135400 on request
K1765.10160050Swivel castorwithout locking systemBall bearing6050807511016011195140105-140400 on request
K1765.10200050Swivel castorwithout locking systemBall bearing6550807511020011235140105-165400 on request
K1765.101000402Swivel castorwith stop-fix locking systemBall bearing36406055851009125100807686200 on request
K1765.101250402Swivel castorwith stop-fix locking systemBall bearing404060558512591501008076102,5200 on request
K1765.101500502Swivel castorwith stop-fix locking systemBall bearing6050807511015011190140105-135400 on request
K1765.101600502Swivel castorwith stop-fix locking systemBall bearing6050807511016011195140105-140400 on request
K1765.102000502Swivel castorwith stop-fix locking systemBall bearing6550807511020011235140105-165400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33