Product groups
Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version
K1761

Steel plate swivel and fixed castors, electrically conductive...

go back

Item description/product images

Back to group overview
DescriptionMaterial:Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version:Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note:Wheel axle threaded. Swivel and fixed castors with mounting plate. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω. Application:Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.Temperature range:-20 °C to +60 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1761 Swivel and fixed castors steel plate, electrically conductive standard version 339 kB
 Technical information for electrically conductive swivel and fixed castors 251 kB

Drawings (total overview)

Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version
Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version

Item selection/filter

Order No.ItemVersion 1Wheel
bearing
ABB1B2B3DD1LL1L2HRPermissible
load
kg
CADAcc.PriceOrder
K1761.11080321Fixed castorwithout locking systemPlain bearing-325560858091008076102-65 on request
K1761.11100321Fixed castorwithout locking systemPlain bearing-3255608510091008076125-70 on request
K1761.11125321Fixed castorwithout locking systemPlain bearing-3255608512591008076150-80 on request
K1761.11160401Fixed castorwithout locking systemPlain bearing-40758011016011140105-195-130 on request
K1761.11200401Fixed castorwithout locking systemPlain bearing-40758011020011140105-235-160 on request
K1761.1108032Swivel castorwithout locking systemPlain bearing383255608580910080761027865 on request
K1761.1110032Swivel castorwithout locking systemPlain bearing3632556085100910080761258670 on request
K1761.1112532Swivel castorwithout locking systemPlain bearing403255608512591008076150102,580 on request
K1761.1116040Swivel castorwithout locking systemPlain bearing5440758011016011140105-195134130 on request
K1761.1120040Swivel castorwithout locking systemPlain bearing5440758011020011140105-235154160 on request
K1761.11080322Swivel castorwith stop-fix locking systemPlain bearing383255608580910080761027865 on request
K1761.11100322Swivel castorwith stop-fix locking systemPlain bearing3632556085100910080761258670 on request
K1761.11125322Swivel castorwith stop-fix locking systemPlain bearing403255608512591008076150102,580 on request
K1761.11160402Swivel castorwith stop-fix locking systemPlain bearing5440758011016011140105-195134130 on request
K1761.11200402Swivel castorwith stop-fix locking systemPlain bearing5440758011020011140105-235154160 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33