Product groups
Metal bellows couplings with clamp hubs
K1882

Metal bellows couplings with clamp hubs

go back

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1882 Metal bellows couplings with clamp hubs 275 kB
 Technical information about shaft couplings 2 MB

Drawings

Metal bellows couplings with clamp hubs

Item selection/filter

Order No.

SizeNominal
torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
K1882.018063101018180,042020550 on request
K1882.018063111118180,042020550 on request
K1882.018063121218180,042020550 on request
K1882.018063141418180,042020550 on request
K1882.018063191918180,042020550 on request
K1882.018063242418180,042020550 on request
K1882.018063252518180,042020550 on request
K1882.030065101030300,153872050 on request
K1882.030065111130300,153872050 on request
K1882.030065121230300,153872050 on request
K1882.030065141430300,153872050 on request
K1882.030065191930300,153872050 on request
K1882.030065242430300,153872050 on request
K1882.030065252530300,153872050 on request
K1882.060079121260600,3375115090 on request
K1882.060079141460600,3375115090 on request
K1882.060079191960600,3375115090 on request
K1882.060079242460600,3375115090 on request
K1882.060079252560600,3375115090 on request
K1882.060079282860600,3375115090 on request
K1882.060079323260600,3375115090 on request
K1882.080091121280800,9128120080 on request
K1882.080091191980800,9128120080 on request
K1882.080091242480800,9128120080 on request
K1882.080091252580800,9128120080 on request
K1882.080091282880800,9128120080 on request
K1882.080091323280800,9128120080 on request
K1882.150091141415015011552020280 on request
K1882.150091191915015011552020280 on request
K1882.150091242415015011552020280 on request
K1882.150091252515015011552020280 on request
K1882.150091282815015011552020280 on request
K1882.150091323215015011552020280 on request
K1882.20010116162002001,491752500280 on request
K1882.20010119192002001,491752500280 on request
K1882.20010124242002001,491752500280 on request
K1882.20010125252002001,491752500280 on request
K1882.20010128282002001,491752500280 on request
K1882.20010132322002001,491752500280 on request
K1882.30010520203003003,285026300287 on request
K1882.30010524243003003,285026300287 on request
K1882.30010528283003003,285026300287 on request
K1882.30010538383003003,285026300287 on request
K1882.50011225255005006,46907790100 on request
K1882.50011238385005006,46907790100 on request
K1882.50011242425005006,46907790100 on request
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
max.
rpm
AC
(ISO 4029)
D1
(H7)
CADAcc.PriceOrder
K1882.01806310100,20,51,51280017M510 on request
K1882.01806311110,20,51,51280017M511 on request
K1882.01806312120,20,51,51280017M512 on request
K1882.01806314140,20,51,51280017M514 on request
K1882.01806319190,20,51,51280017M519 on request
K1882.01806324240,20,51,51280017M524 on request
K1882.01806325250,20,51,51280017M525 on request
K1882.03006510100,150,61,51030020M610 on request
K1882.03006511110,150,61,51030020M611 on request
K1882.03006512120,150,61,51030020M612 on request
K1882.03006514140,150,61,51030020M614 on request
K1882.03006519190,150,61,51030020M619 on request
K1882.03006524240,150,61,51030020M624 on request
K1882.03006525250,150,61,51030020M625 on request
K1882.06007912120,150,61,5870023M812 on request
K1882.06007914140,150,61,5870023M814 on request
K1882.06007919190,150,61,5870023M819 on request
K1882.06007924240,150,61,5870023M824 on request
K1882.06007925250,150,61,5870023M825 on request
K1882.06007928280,150,61,5870023M828 on request
K1882.06007932320,150,61,5870023M832 on request
K1882.08009112120,20,51,5690028M1012 on request
K1882.08009119190,20,51,5690028M1019 on request
K1882.08009124240,20,51,5690028M1024 on request
K1882.08009125250,20,51,5690028M1025 on request
K1882.08009128280,20,51,5690028M1028 on request
K1882.08009132320,20,51,5690028M1032 on request
K1882.15009114140,20,51,5690028M1014 on request
K1882.15009119190,20,51,5690028M1019 on request
K1882.15009124240,20,51,5690028M1024 on request
K1882.15009125250,20,51,5690028M1025 on request
K1882.15009128280,20,51,5690028M1028 on request
K1882.15009132320,20,51,5690028M1032 on request
K1882.20010116160,20,51,5640031M1216 on request
K1882.20010119190,20,51,5640031M1219 on request
K1882.20010124240,20,51,5640031M1224 on request
K1882.20010125250,20,51,5640031M1225 on request
K1882.20010128280,20,51,5640031M1228 on request
K1882.20010132320,20,51,5640031M1232 on request
K1882.30010520200,20,51,5600040M1220 on request
K1882.30010524240,20,51,5600040M1224 on request
K1882.30010528280,20,51,5600040M1228 on request
K1882.30010538380,20,51,5600040M1238 on request
K1882.50011225250,20,51,5500042M1225 on request
K1882.50011238380,20,51,5500042M1238 on request
K1882.50011242420,20,51,5500042M1242 on request
Order No.

D2
(H7)
D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
K1882.0180631010101025,425,445635,519,547,48 on request
K1882.0180631111111025,425,445635,519,547,48 on request
K1882.0180631212121025,425,445635,519,547,48 on request
K1882.0180631414141025,425,445635,519,547,48 on request
K1882.0180631919191025,425,445635,519,547,48 on request
K1882.0180632424241025,425,445635,519,547,48 on request
K1882.0180632525251025,425,445635,519,547,48 on request
K1882.03006510101010323056657,524,556,415 on request
K1882.03006511111110323056657,524,556,415 on request
K1882.03006512121210323056657,524,556,415 on request
K1882.03006514141410323056657,524,556,415 on request
K1882.03006519191910323056657,524,556,415 on request
K1882.03006524242410323056657,524,556,415 on request
K1882.03006525252510323056657,524,556,415 on request
K1882.060079121212123535667910296640 on request
K1882.060079141414123535667910296640 on request
K1882.060079191919123535667910296640 on request
K1882.060079242424123535667910296640 on request
K1882.060079252525123535667910296640 on request
K1882.060079282828123535667910296640 on request
K1882.060079323232123535667910296640 on request
K1882.08009112121212444482911133,582,984 on request
K1882.08009119191912444482911133,582,984 on request
K1882.08009124242412444482911133,582,984 on request
K1882.08009125252512444482911133,582,984 on request
K1882.08009128282812444482911133,582,984 on request
K1882.08009132323212444482911133,582,984 on request
K1882.15009114141414444482911133,582,984 on request
K1882.15009119191914444482911133,582,984 on request
K1882.15009124242414444482911133,582,984 on request
K1882.15009125252514444482911133,582,984 on request
K1882.15009128282814444482911133,582,984 on request
K1882.15009132323214444482911133,582,984 on request
K1882.20010116161616474790101133890,8125 on request
K1882.20010119191916474790101133890,8125 on request
K1882.20010124242416474790101133890,8125 on request
K1882.20010125252516474790101133890,8125 on request
K1882.20010128282816474790101133890,8125 on request
K1882.20010132323216474790101133890,8125 on request
K1882.3001052020202060601101051338110145 on request
K1882.3001052424242060601101051338110145 on request
K1882.3001052828282060601101051338110145 on request
K1882.3001053838382060601101051338110145 on request
K1882.5001122525252570701221121542122145 on request
K1882.5001123838382570701221121542122145 on request
K1882.5001124242422570701221121542122145 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33