Product groups
Beam couplings stainless steel with clamping hubs
K2038

Beam couplings stainless steel with clamping hubs

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:Backlash-free, torsionally stiff, flexurally elastic and maintenance-free all-metal coupling for the transmission of angularly synchronous rotary movements. The innovative slot structure enables very good axial, radial and angular flexibility with low restoring forces. Best suited for servomotors. With clamp hub for shaft fastening.

These stainless steel beam couplings are particularly suitable for the foodstuff and pharmaceutical industries.
Temperature range:-50 °C to +150 °C.Assembly:The beam couplings have a H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2038 Beam couplings stainless steel with clamping hubs 199 kB
 Technical information about shaft couplings 2 MB

Drawings

Beam couplings stainless steel with clamping hubs

Item selection/filter

Order No.

SizeD1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2Nom. torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
CADAcc.PriceOrder
K2038.0300400810308106143040115,5250,019202,530 on request
K2038.0160230505165536162373,560,000800,513 on request
K2038.01801606061866361816,652,560,000990,752 on request
K2038.0200280606206638202884120,002881,189 on request
K2038.0200280808208838202884120,002881,189 on request
K2038.0220200608226831022205,52,7560,002601,372 on request
K2038.025028081025810612252884160,006481,558 on request
K2038.02502808082588612252884160,006481,558 on request
K2038.04004816164016166194048115,5360,0758011,008 on request
K2038.050065161650161610265065199,5730,2460020,995 on request
K2038.050065191950191910265065199,5730,2460020,995 on request
K2038.050065202050202010265065199,5730,2460020,995 on request
K2038.050065151550151510265065199,5730,2460020,995 on request
K2038.0160230606166636162373,560,000800,513 on request
K2038.02502806062566612252884160,006481,558 on request
K2038.01801605061856361816,652,560,000990,752 on request
K2038.02502806082568612252884160,006481,558 on request
K2038.0220200808228831022205,52,7560,002601,372 on request
K2038.04004815154015156194048115,5360,0758011,008 on request
K2038.025028061025610612252884160,006481,558 on request
K2038.0200280608206838202884120,002881,189 on request
K2038.0160230506165636162373,560,000800,513 on request
K2038.03004010103010106143040115,5250,019202,530 on request
K2038.04004810104010106194048115,5360,0758011,008 on request
K2038.04004810124010126194048115,5360,0758011,008 on request
K2038.030040080830886143040115,5250,019202,530 on request
K2038.0250281010251010612252884160,006481,558 on request
K2038.0160230303163336162373,560,000800,513 on request
K2038.01801603031833361816,652,560,000990,752 on request
K2038.01801605051855361816,652,560,000990,752 on request
K2038.0200280303203338202884120,002881,189 on request
K2038.0200280505205538202884120,002881,189 on request
K2038.0200280506205638202884120,002881,189 on request
K2038.0200280508205838202884120,002881,189 on request
K2038.0220200303223331022205,52,7560,002601,372 on request
K2038.0220200505225531022205,52,7560,002601,372 on request
K2038.0220200506225631022205,52,7560,002601,372 on request
K2038.0220200508225831022205,52,7560,002601,372 on request
K2038.0220200606226631022205,52,7560,002601,372 on request
K2038.030040060630666143040115,5250,019202,530 on request
K2038.030040060830686143040115,5250,019202,530 on request
K2038.0300400610306106143040115,5250,019202,530 on request
K2038.040048060640666194048115,5360,0758011,008 on request
K2038.04004812124012126194048115,5360,0758011,008 on request
K2038.050065101050101010265065199,5730,2460020,995 on request
K2038.0600801010601010103060802512,51100,6480037,165 on request
K2038.0600801616601616103060802512,51100,6480037,165 on request
K2038.0600802020602020103060802512,51100,6480037,165 on request
K2038.0600802424602424103060802512,51100,6480037,165 on request
K2038.0700951515701515153570952512,51901,39200196,024 on request
K2038.0700952020702020153570952512,51901,39200196,024 on request
K2038.0700953232703232153570952512,51901,39200196,024 on request
Order No.max.
rpm
max.
angular offset
(°)
max. shaft offset
axial
(mm)
max. shaft offset
radial
(mm)
C
(ISO 4029)
Tightening
torque of
screws Nm
CADAcc.PriceOrder
K2038.0300400810600010,850,1M43,4 on request
K2038.01602305051000020,50,15M2,51 on request
K2038.01801606061000020,50,15M2,51 on request
K2038.02002806069500110,1M31,5 on request
K2038.02002808089500110,1M31,5 on request
K2038.02202006089500110,15M2,51 on request
K2038.02502808108000110,1M31,5 on request
K2038.02502808088000110,1M31,5 on request
K2038.0400481616500010,850,15M57 on request
K2038.050065161650001,50,70,15M614 on request
K2038.050065191950001,50,70,15M614 on request
K2038.050065202050001,50,70,15M614 on request
K2038.050065151550001,50,70,15M614 on request
K2038.01602306061000020,50,15M2,51 on request
K2038.02502806068000110,1M31,5 on request
K2038.01801605061000020,50,15M2,51 on request
K2038.02502806088000110,1M31,5 on request
K2038.02202008089500110,15M2,51 on request
K2038.0400481515500010,850,15M57 on request
K2038.02502806108000110,1M31,5 on request
K2038.02002806089500110,1M31,5 on request
K2038.01602305061000020,50,15M2,51 on request
K2038.0300401010600010,850,1M43,4 on request
K2038.0400481010500010,850,15M57 on request
K2038.0400481012500010,850,15M57 on request
K2038.0300400808600010,850,1M43,4 on request
K2038.02502810108000110,1M31,5 on request
K2038.01602303031000020,50,15M2,51 on request
K2038.01801603031000020,50,15M2,51 on request
K2038.01801605051000020,50,15M2,51 on request
K2038.02002803039500110,1M31,5 on request
K2038.02002805059500110,1M31,5 on request
K2038.02002805069500110,1M31,5 on request
K2038.02002805089500110,1M31,5 on request
K2038.02202003039500110,15M2,51 on request
K2038.02202005059500110,15M2,51 on request
K2038.02202005069500110,15M2,51 on request
K2038.02202005089500110,15M2,51 on request
K2038.02202006069500110,15M2,51 on request
K2038.0300400606600010,850,1M43,4 on request
K2038.0300400608600010,850,1M43,4 on request
K2038.0300400610600010,850,1M43,4 on request
K2038.0400480606500010,850,15M57 on request
K2038.0400481212500010,850,15M57 on request
K2038.050065101050001,50,70,15M614 on request
K2038.060080101045001,50,70,15M827 on request
K2038.060080161645001,50,70,15M827 on request
K2038.060080202045001,50,70,15M827 on request
K2038.060080242445001,50,70,15M827 on request
K2038.0700951515400010,330,1M827 on request
K2038.0700952020400010,330,1M827 on request
K2038.0700953232400010,330,1M827 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33