Product groups
Beam couplings aluminium with clamping hubs
K2037

Beam couplings aluminium with clamping hubs

go back

Item description/product images

DescriptionMaterial:Aluminium.Version:Bright.Note:Backlash-free, torsionally stiff, flexurally elastic and maintenance-free all-metal coupling for the transmission of angularly synchronous rotary movements. The innovative slot structure enables very good axial, radial and angular flexibility with low restoring forces. Best suited for servomotors. With clamp hub for shaft fastening.Temperature range:-50 °C to +150 °C.Assembly:The beam couplings have a H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2037 Beam couplings aluminium with clamping hubs 181 kB
 Technical information about shaft couplings 2 MB

Drawings

Beam couplings aluminium with clamping hubs

Item selection/filter

Order No.

SizeD1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2Nom. torque
Nm
Torsional stiffness
(10³ Nm/rad)
Moment of inertia
(gm²)
CADAcc.PriceOrder
K2037.0160230606166636162373,530,0760,00028 on request
K2037.01801606061866361816,652,530,1030,00045 on request
K2037.020028080820883820288450,4070,00095 on request
K2037.02502808102581061225288470,7330,00239 on request
K2037.0250280606256661225288470,7330,00239 on request
K2037.04004810124010126194048115,5193,7670,02790 on request
K2037.04004812124012126194048115,5193,7670,02790 on request
K2037.04004815154015156194048115,5193,7670,02790 on request
K2037.0160230505165536162373,530,0760,00028 on request
K2037.01801605051855361816,652,530,1030,00045 on request
K2037.020028060620663820288450,4070,00095 on request
K2037.0220200606226631022205,52,7530,6900,00115 on request
K2037.0220200508225831022205,52,7530,6900,00115 on request
K2037.0220200808228831022205,52,7530,6900,00115 on request
K2037.0220200505225531022205,52,7530,6900,00115 on request
K2037.025028101025101061225288470,7330,00239 on request
K2037.0250280608256861225288470,7330,00239 on request
K2037.02502806102561061225288470,7330,00239 on request
K2037.0250280808258861225288470,7330,00239 on request
K2037.03004010103010106143040115,5100,8680,00680 on request
K2037.0300400810308106143040115,5100,8680,00680 on request
K2037.04004816164016166194048115,5193,7670,02790 on request
K2037.04004810104010106194048115,5193,7670,02790 on request
K2037.050065191950191910265065199,5357,1960,08970 on request
K2037.050065161650161610265065199,5357,1960,08970 on request
K2037.020028050820583820288450,4070,00095 on request
K2037.0220200506225631022205,52,7530,6900,00115 on request
K2037.030040060630666143040115,5100,8680,00680 on request
K2037.020028060820683820288450,4070,00095 on request
K2037.01801605061856361816,652,530,1030,00045 on request
K2037.050065202050202010265065199,5357,1960,08970 on request
K2037.030040080830886143040115,5100,8680,00680 on request
K2037.030040060830686143040115,5100,8680,00680 on request
K2037.0600802424602424103060802512,57012,7500,23200 on request
K2037.0160230506165636162373,530,0760,00028 on request
K2037.0700953232703232153570952512,513066,7680,50660 on request
K2037.0700952020702020153570952512,513066,7680,50660 on request
K2037.0220200608226831022205,52,7530,6900,00115 on request
K2037.0600802020602020103060802512,57012,7500,23200 on request
K2037.020028050520553820288450,4070,00095 on request
K2037.0160230303163336162373,530,0760,00028 on request
K2037.01801603031833361816,652,530,1030,00045 on request
K2037.020028030320333820288450,4070,00095 on request
K2037.020028050620563820288450,4070,00095 on request
K2037.0220200303223331022205,52,7530,6900,00115 on request
K2037.0300400610306106143040115,5100,8680,00680 on request
K2037.040048060640666194048115,5193,7670,02790 on request
K2037.050065101050101010265065199,5357,1960,08970 on request
K2037.050065151550151510265065199,5357,1960,08970 on request
K2037.0600801010601010103060802512,57012,7500,23200 on request
K2037.0600801616601616103060802512,57012,7500,23200 on request
K2037.0700951515701515153570952512,513066,7680,50660 on request
Order No.max.
rpm
max.
angular offset
(°)
max. shaft offset
axial
(mm)
max. shaft offset
radial
(mm)
C
(ISO 4029)
Tightening
torque of
screws Nm
CADAcc.PriceOrder
K2037.01602306061000020,50,15M2,51 on request
K2037.01801606061000020,50,15M2,51 on request
K2037.02002808089500110,1M31,5 on request
K2037.02502808108000110,1M31,5 on request
K2037.02502806068000110,1M31,5 on request
K2037.0400481012500010,850,15M57 on request
K2037.0400481212500010,850,15M57 on request
K2037.0400481515500010,850,15M57 on request
K2037.01602305051000020,50,15M2,51 on request
K2037.01801605051000020,50,15M2,51 on request
K2037.02002806069500110,1M31,5 on request
K2037.02202006069500110,15M2,51 on request
K2037.02202005089500110,15M2,51 on request
K2037.02202008089500110,15M2,51 on request
K2037.02202005059500110,15M2,51 on request
K2037.02502810108000110,1M31,5 on request
K2037.02502806088000110,1M31,5 on request
K2037.02502806108000110,1M31,5 on request
K2037.02502808088000110,1M31,5 on request
K2037.0300401010600010,850,1M43,4 on request
K2037.0300400810600010,850,1M43,4 on request
K2037.0400481616500010,850,15M57 on request
K2037.0400481010500010,850,15M57 on request
K2037.050065191950001,50,70,15M614 on request
K2037.050065161650001,50,70,15M614 on request
K2037.02002805089500110,1M31,5 on request
K2037.02202005069500110,15M2,51 on request
K2037.0300400606600010,850,1M43,4 on request
K2037.02002806089500110,1M31,5 on request
K2037.01801605061000020,50,15M2,51 on request
K2037.050065202050001,50,70,15M614 on request
K2037.0300400808600010,850,1M43,4 on request
K2037.0300400608600010,850,1M43,4 on request
K2037.060080242445001,50,70,15M827 on request
K2037.01602305061000020,50,15M2,51 on request
K2037.0700953232400010,330,1M827 on request
K2037.0700952020400010,330,1M827 on request
K2037.02202006089500110,15M2,51 on request
K2037.060080202045001,50,70,15M827 on request
K2037.02002805059500110,1M31,5 on request
K2037.01602303031000020,50,15M2,51 on request
K2037.01801603031000020,50,15M2,51 on request
K2037.02002803039500110,1M31,5 on request
K2037.02002805069500110,1M31,5 on request
K2037.02202003039500110,15M2,51 on request
K2037.0300400610600010,850,1M43,4 on request
K2037.0400480606500010,850,15M57 on request
K2037.050065101050001,50,70,15M614 on request
K2037.050065151550001,50,70,15M614 on request
K2037.060080101045001,50,70,15M827 on request
K2037.060080161645001,50,70,15M827 on request
K2037.0700951515400010,330,1M827 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33