Product groups
Beam couplings stainless steel with detachable clamp hubs
K2040

Beam couplings stainless steel with detachable clamp hubs

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:Backlash-free, torsionally stiff, flexurally elastic and maintenance-free all-metal coupling for the transmission of angularly synchronous rotary movements. The innovative slot structure enables very good axial, radial and angular flexibility with low restoring forces. Best suited for servomotors. With detachable clamp hub for shaft fastening.Temperature range:-50 °C to +150 °C.Assembly:The beam couplings have a H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2040 Beam couplings stainless steel with detachable clamp hubs 202 kB
 Technical information about shaft couplings 2 MB

Drawings

Beam couplings stainless steel with detachable clamp hubs

Item selection/filter

Order No.

SizeD1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2Nom. torque
Nm
Torsional stiffness
(10³ Nm/rad)
Moment of inertia
(gm²)
CADAcc.PriceOrder
K2040.025028081025810612252884161,5580,00631 on request
K2040.02502806062566612252884161,5580,00631 on request
K2040.03004010103010106143040115,5252,5300,01860 on request
K2040.04004815154015156194048115,53611,0080,07580 on request
K2040.050065202050202010265065199,57320,9950,24600 on request
K2040.0250281010251010612252884161,5580,00631 on request
K2040.02502808082588612252884161,5580,00631 on request
K2040.0300400810308106143040115,5252,5300,01860 on request
K2040.04004816164016166194048115,53611,0080,07580 on request
K2040.050065161650161610265065199,57320,9950,24600 on request
K2040.050065101050101010265065199,57320,9950,24600 on request
K2040.030040080830886143040115,5252,5300,01860 on request
K2040.025028061025610612252884161,5580,00631 on request
K2040.0300400610306106143040115,5252,5300,01860 on request
K2040.050065151550151510265065199,57320,9950,24600 on request
K2040.030040060630666143040115,5252,5300,01860 on request
K2040.02502806082568612252884161,5580,00631 on request
K2040.040048060640666194048115,53611,0080,07580 on request
K2040.04004812124012126194048115,53611,0080,07580 on request
K2040.030040060830686143040115,5252,5300,01860 on request
K2040.04004810104010106194048115,53611,0080,07580 on request
K2040.04004810124010126194048115,53611,0080,07580 on request
K2040.050065191950191910265065199,57320,9950,24600 on request
K2040.0600801010601010103060802512,511037,1650,69400 on request
K2040.0600801616601616103060802512,511037,1650,69400 on request
K2040.0600802020602020103060802512,511037,1650,69400 on request
K2040.0600802424602424103060802512,511037,1650,69400 on request
K2040.0700951515701515153570952512,5190196,0241,40700 on request
K2040.0700952020702020153570952512,5190196,0241,40700 on request
K2040.0700953232703232153570952512,5190196,0241,40700 on request
Order No.max.
rpm
max.
angular offset
(°)
max. shaft offset
axial
(mm)
max. shaft offset
radial
(mm)
C
(ISO 4029)
Tightening
torque of
screws Nm
CADAcc.PriceOrder
K2040.02502808108000110,1M31,5 on request
K2040.02502806068000110,1M31,5 on request
K2040.0300401010600010,850,1M43,4 on request
K2040.0400481515500010,850,15M57 on request
K2040.050065202050001,50,70,15M614 on request
K2040.02502810108000110,1M31,5 on request
K2040.02502808088000110,1M31,5 on request
K2040.0300400810600010,850,1M43,4 on request
K2040.0400481616500010,850,15M57 on request
K2040.050065161650001,50,70,15M614 on request
K2040.050065101050001,50,70,15M614 on request
K2040.0300400808600010,850,1M43,4 on request
K2040.02502806108000110,1M31,5 on request
K2040.0300400610600010,850,1M43,4 on request
K2040.050065151550001,50,70,15M614 on request
K2040.0300400606600010,850,1M43,4 on request
K2040.02502806088000110,1M31,5 on request
K2040.0400480606500010,850,15M57 on request
K2040.0400481212500010,850,15M57 on request
K2040.0300400608600010,850,1M43,4 on request
K2040.0400481010500010,850,15M57 on request
K2040.0400481012500010,850,15M57 on request
K2040.050065191950001,50,70,15M614 on request
K2040.060080101045001,50,70,15M827 on request
K2040.060080161645001,50,70,15M827 on request
K2040.060080202045001,50,70,15M827 on request
K2040.060080242445001,50,70,15M827 on request
K2040.0700951515400010,330,1M827 on request
K2040.0700952020400010,330,1M827 on request
K2040.0700953232400010,330,1M827 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33