Product groups
Elastomer dog couplings with clamp hubs
K1889

Elastomer dog couplings with clamp hubs

go back

Item description/product images

DescriptionMaterial:Hub aluminium.
Coupling spider polyurethane.
Version:Hub bright.
Coupling spider blue Shore 80A.
Coupling spider yellow Shore 92A.
Coupling spider red Shore 98A.
Note:Elastomer dog coupling consisting of two hubs and an elastomer coupling spider. They are suitable for compensating axial, radial and angular misalignments and for cushioning vibrations and torque shocks.

The polyurethane coupling spiders are available in various hardness grades. As the hardness of the coupling spider increases, the torque and stiffness transmitted increases, and as the hardness decreases, the displacement capacity and cushioning increases.

Pre-tensioning of the spiders in the coupling hubs make this variant play-free.

Supplied unassembled.
Temperature range:Blue Shore 80A: -50 °C to +80 °C. Briefly -60 °C to +120 °C.
Yellow Shore 92A: -30 °C to +90 °C. Briefly -50 °C to +120 °C.
Red Shore 98A: -30 °C to +90 °C. Briefly -40 °C to +120 °C.
Assembly:The elastomer dog couplings have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.

For installation, the hubs of the elastomer dog coupling are simply pushed onto the shafts and secured with clamp hubs.
On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1889 Elastomer dog couplings with clamp hubs 397 kB
 Technical information about shaft couplings 2 MB
 Frictional torque tables - elastomer dog couplings 42,2 kB

Drawings

Elastomer dog couplings with clamp hubs

Item selection/filter

Order No.

SizeComponent
colour
Moment of inertia
(gm²)
Torsional stiffness
static
(Nm/wheel)
Torsional stiffness
dynamic
Nm/wheel
Spring stiffness
radial
(N/mm)
max. shaft offset
radial
(mm)
CADAcc.PriceOrder
K1889.078002204047blue0,0001958.6261140,15 on request
K1889.078002204057blue0,0001958.6261140,15 on request
K1889.078002204067blue0,0001958.6261140,15 on request
K1889.078002205057blue0,0001958.6261140,15 on request
K1889.078002205067blue0,0001958.6261140,15 on request
K1889.078002206067blue0,0001958.6261140,15 on request
K1889.098003004049blue0,0010717,2521250,2 on request
K1889.098003006069blue0,0010717,2521250,2 on request
K1889.098003006089blue0,0010717,2521250,2 on request
K1889.098003006099blue0,0010717,2521250,2 on request
K1889.098003008089blue0,0010717,2521250,2 on request
K1889.098003008099blue0,0010717,2521250,2 on request
K1889.098003009099blue0,0010717,2521250,2 on request
K1889.1280034040412blue0,0030484,32522740,2 on request
K1889.1280034060612blue0,0030484,32522740,2 on request
K1889.1280034060812blue0,0030484,32522740,2 on request
K1889.1280034061012blue0,0030484,32522740,2 on request
K1889.1280034080812blue0,0030484,32522740,2 on request
K1889.1280034081012blue0,0030484,32522740,2 on request
K1889.1280034101012blue0,0030484,32522740,2 on request
K1889.1480035040414blue0,0038160,21801530,21 on request
K1889.1480035080814blue0,0038160,21801530,21 on request
K1889.1480035081014blue0,0038160,21801530,21 on request
K1889.1480035081214blue0,0038160,21801530,21 on request
K1889.1480035081414blue0,0038160,21801530,21 on request
K1889.1480035101014blue0,0038160,21801530,21 on request
K1889.1480035101214blue0,0038160,21801530,21 on request
K1889.1480035101414blue0,0038160,21801530,21 on request
K1889.1480035121214blue0,0038160,21801530,21 on request
K1889.1480035121414blue0,0038160,21801530,21 on request
K1889.1480035141414blue0,0038160,21801530,21 on request
K1889.1980066101019blue0,040461810655820,15 on request
K1889.1980066121219blue0,040461810655820,15 on request
K1889.1980066121419blue0,040461810655820,15 on request
K1889.1980066121519blue0,040461810655820,15 on request
K1889.1980066121619blue0,040461810655820,15 on request
K1889.1980066141419blue0,040461810655820,15 on request
K1889.1980066141519blue0,040461810655820,15 on request
K1889.1980066141619blue0,040461810655820,15 on request
K1889.1980066151519blue0,040461810655820,15 on request
K1889.1980066151619blue0,040461810655820,15 on request
K1889.1980066161619blue0,040461810655820,15 on request
K1889.2480078151524blue0,17586013908400,2 on request
K1889.2480078181824blue0,17586013908400,2 on request
K1889.2480078181924blue0,17586013908400,2 on request
K1889.2480078182024blue0,17586013908400,2 on request
K1889.2480078182524blue0,17586013908400,2 on request
K1889.2480078191924blue0,17586013908400,2 on request
K1889.2480078192024blue0,17586013908400,2 on request
K1889.2480078192524blue0,17586013908400,2 on request
K1889.2480078202024blue0,17586013908400,2 on request
K1889.2480078202524blue0,17586013908400,2 on request
K1889.2480078252524blue0,17586013908400,2 on request
K1889.2880090191928blue0,377137023509900,2 on request
K1889.2880090242428blue0,377137023509900,2 on request
K1889.2880090282828blue0,377137023509900,2 on request
K1889.2880090323228blue0,377137023509900,2 on request
K1889.059201503035yellow0,0000365,16161540,06 on request
K1889.059201503045yellow0,0000365,16161540,06 on request
K1889.059201503055yellow0,0000365,16161540,06 on request
K1889.059201504045yellow0,0000365,16161540,06 on request
K1889.059201504055yellow0,0000365,16161540,06 on request
K1889.059201505055yellow0,0000365,16161540,06 on request
K1889.079202204047yellow0,00019514,3432190,1 on request
K1889.079202204057yellow0,00019514,3432190,1 on request
K1889.079202204067yellow0,00019514,3432190,1 on request
K1889.079202205057yellow0,00019514,3432190,1 on request
K1889.079202205067yellow0,00019514,3432190,1 on request
K1889.079202206067yellow0,00019514,3432190,1 on request
K1889.099203004049yellow0,0010731,5952920,15 on request
K1889.099203006069yellow0,0010731,5952920,15 on request
K1889.099203006089yellow0,0010731,5952920,15 on request
K1889.099203006099yellow0,0010731,5952920,15 on request
K1889.099203008089yellow0,0010731,5952920,15 on request
K1889.099203008099yellow0,0010731,5952920,15 on request
K1889.099203009099yellow0,0010731,5952920,15 on request
K1889.1292034040412yellow0,00304160,44824700,14 on request
K1889.1292034060612yellow0,00304160,44824700,14 on request
K1889.1292034060812yellow0,00304160,44824700,14 on request
K1889.1292034061012yellow0,00304160,44824700,14 on request
K1889.1292034080812yellow0,00304160,44824700,14 on request
K1889.1292034081012yellow0,00304160,44824700,14 on request
K1889.1292034101012yellow0,00304160,44824700,14 on request
K1889.1492035040414yellow0,00381114,63443360,15 on request
K1889.1492035080814yellow0,00381114,63443360,15 on request
K1889.1492035081014yellow0,00381114,63443360,15 on request
K1889.1492035081214yellow0,00381114,63443360,15 on request
K1889.1492035081414yellow0,00381114,63443360,15 on request
K1889.1492035101014yellow0,00381114,63443360,15 on request
K1889.1492035101214yellow0,00381114,63443360,15 on request
K1889.1492035101414yellow0,00381114,63443360,15 on request
K1889.1492035121214yellow0,00381114,63443360,15 on request
K1889.1492035121414yellow0,00381114,63443360,15 on request
K1889.1492035141414yellow0,00381114,63443360,15 on request
K1889.1992066101019yellow0,04041090181511200,1 on request
K1889.1992066121219yellow0,04041090181511200,1 on request
K1889.1992066121419yellow0,04041090181511200,1 on request
K1889.1992066121519yellow0,04041090181511200,1 on request
K1889.1992066121619yellow0,04041090181511200,1 on request
K1889.1992066141419yellow0,04041090181511200,1 on request
K1889.1992066141519yellow0,04041090181511200,1 on request
K1889.1992066141619yellow0,04041090181511200,1 on request
K1889.1992066151519yellow0,04041090181511200,1 on request
K1889.1992066151619yellow0,04041090181511200,1 on request
K1889.1992066161619yellow0,04041090181511200,1 on request
K1889.2492078151524yellow0,1752300513019000,15 on request
K1889.2492078181824yellow0,1752300513019000,15 on request
K1889.2492078181924yellow0,1752300513019000,15 on request
K1889.2492078182024yellow0,1752300513019000,15 on request
K1889.2492078182524yellow0,1752300513019000,15 on request
K1889.2492078191924yellow0,1752300513019000,15 on request
K1889.2492078192024yellow0,1752300513019000,15 on request
K1889.2492078192524yellow0,1752300513019000,15 on request
K1889.2492078202024yellow0,1752300513019000,15 on request
K1889.2492078202524yellow0,1752300513019000,15 on request
K1889.2492078252524yellow0,1752300513019000,15 on request
K1889.2892090191928yellow0,3774080674517800,15 on request
K1889.2892090242428yellow0,3774080674517800,15 on request
K1889.2892090282828yellow0,3774080674517800,15 on request
K1889.2892090323228yellow0,3774080674517800,15 on request
K1889.3892114202038yellow1,13965251200023500,17 on request
K1889.3892114282838yellow1,13965251200023500,17 on request
K1889.3892114323238yellow1,13965251200023500,17 on request
K1889.3892114383838yellow1,13965251200023500,17 on request
K1889.4292126252542yellow2,505108702050041000,19 on request
K1889.4292126323242yellow2,505108702050041000,19 on request
K1889.4292126383842yellow2,505108702050041000,19 on request
K1889.4292126454542yellow2,505108702050041000,19 on request
K1889.4892140252548yellow4,175129682280045000,23 on request
K1889.4892140383848yellow4,175129682280045000,23 on request
K1889.4892140454548yellow4,175129682280045000,23 on request
K1889.4892140505048yellow4,175129682280045000,23 on request
K1889.079802204047red0,00019522,9694210,1 on request
K1889.079802204057red0,00019522,9694210,1 on request
K1889.079802204067red0,00019522,9694210,1 on request
K1889.079802205057red0,00019522,9694210,1 on request
K1889.079802205067red0,00019522,9694210,1 on request
K1889.079802206067red0,00019522,9694210,1 on request
K1889.099803004049red0,0010751,61555180,1 on request
K1889.099803006069red0,0010751,61555180,1 on request
K1889.099803006089red0,0010751,61555180,1 on request
K1889.099803006099red0,0010751,61555180,1 on request
K1889.099803008089red0,0010751,61555180,1 on request
K1889.099803008099red0,0010751,61555180,1 on request
K1889.099803009099red0,0010751,61555180,1 on request
K1889.1298034040412red0,00304240,77188460,08 on request
K1889.1298034060612red0,00304240,77188460,08 on request
K1889.1298034060812red0,00304240,77188460,08 on request
K1889.1298034061012red0,00304240,77188460,08 on request
K1889.1298034080812red0,00304240,77188460,08 on request
K1889.1298034081012red0,00304240,77188460,08 on request
K1889.1298034101012red0,00304240,77188460,08 on request
K1889.1498035040414red0,00381171,95136540,09 on request
K1889.1498035080814red0,00381171,95136540,09 on request
K1889.1498035081014red0,00381171,95136540,09 on request
K1889.1498035081214red0,00381171,95136540,09 on request
K1889.1498035081414red0,00381171,95136540,09 on request
K1889.1498035101014red0,00381171,95136540,09 on request
K1889.1498035101214red0,00381171,95136540,09 on request
K1889.1498035101414red0,00381171,95136540,09 on request
K1889.1498035121214red0,00381171,95136540,09 on request
K1889.1498035121414red0,00381171,95136540,09 on request
K1889.1498035141414red0,00381171,95136540,09 on request
K1889.1998066101019red0,04041512254020100,06 on request
K1889.1998066121219red0,04041512254020100,06 on request
K1889.1998066121419red0,04041512254020100,06 on request
K1889.1998066121519red0,04041512254020100,06 on request
K1889.1998066121619red0,04041512254020100,06 on request
K1889.1998066141419red0,04041512254020100,06 on request
K1889.1998066141519red0,04041512254020100,06 on request
K1889.1998066141619red0,04041512254020100,06 on request
K1889.1998066151519red0,04041512254020100,06 on request
K1889.1998066151619red0,04041512254020100,06 on request
K1889.1998066161619red0,04041512254020100,06 on request
K1889.2498078151524red0,1753700813029400,11 on request
K1889.2498078181824red0,1753700813029400,11 on request
K1889.2498078181924red0,1753700813029400,11 on request
K1889.2498078182024red0,1753700813029400,11 on request
K1889.2498078182524red0,1753700813029400,11 on request
K1889.2498078191924red0,1753700813029400,11 on request
K1889.2498078192024red0,1753700813029400,11 on request
K1889.2498078192524red0,1753700813029400,11 on request
K1889.2498078202024red0,1753700813029400,11 on request
K1889.2498078202524red0,1753700813029400,11 on request
K1889.2498078252524red0,1753700813029400,11 on request
K1889.2898090191928red0,3776410992032000,11 on request
K1889.2898090242428red0,3776410992032000,11 on request
K1889.2898090282828red0,3776410992032000,11 on request
K1889.2898090323228red0,3776410992032000,11 on request
K1889.3898114202038red1,139118002185044000,12 on request
K1889.3898114282838red1,139118002185044000,12 on request
K1889.3898114323238red1,139118002185044000,12 on request
K1889.3898114383838red1,139118002185044000,12 on request
K1889.4298126252542red2,505215943769259400,14 on request
K1889.4298126323242red2,505215943769259400,14 on request
K1889.4298126383842red2,505215943769259400,14 on request
K1889.4298126454542red2,505215943769259400,14 on request
K1889.4898140252548red4,175257594940068200,16 on request
K1889.4898140383848red4,175257594940068200,16 on request
K1889.4898140454548red4,175257594940068200,16 on request
K1889.4898140505048red4,175257594940068200,16 on request
Order No.

max. shaft offset
axial
(mm)
max.
angular offset
(°)
Max.
torque
Nm
Coupling spider
hardness
Nom. torque
Nm
CADAcc.PriceOrder
K1889.07800220404+0,6 / -0,31,11.480 Shore A0.7 on request
K1889.07800220405+0,6 / -0,31,11.480 Shore A0.7 on request
K1889.07800220406+0,6 / -0,31,11.480 Shore A0.7 on request
K1889.07800220505+0,6 / -0,31,11.480 Shore A0.7 on request
K1889.07800220506+0,6 / -0,31,11.480 Shore A0.7 on request
K1889.07800220606+0,6 / -0,31,11.480 Shore A0.7 on request
K1889.09800300404+0,8 / -0,41,13,680 Shore A1,8 on request
K1889.09800300606+0,8 / -0,41,13,680 Shore A1,8 on request
K1889.09800300608+0,8 / -0,41,13,680 Shore A1,8 on request
K1889.09800300609+0,8 / -0,41,13,680 Shore A1,8 on request
K1889.09800300808+0,8 / -0,41,13,680 Shore A1,8 on request
K1889.09800300809+0,8 / -0,41,13,680 Shore A1,8 on request
K1889.09800300909+0,8 / -0,41,13,680 Shore A1,8 on request
K1889.12800340404+0,9 / -0,41,1680 Shore A3 on request
K1889.12800340606+0,9 / -0,41,1680 Shore A3 on request
K1889.12800340608+0,9 / -0,41,1680 Shore A3 on request
K1889.12800340610+0,9 / -0,41,1680 Shore A3 on request
K1889.12800340808+0,9 / -0,41,1680 Shore A3 on request
K1889.12800340810+0,9 / -0,41,1680 Shore A3 on request
K1889.12800341010+0,9 / -0,41,1680 Shore A3 on request
K1889.14800350404+1 / -0,51,1880 Shore A4 on request
K1889.14800350808+1 / -0,51,1880 Shore A4 on request
K1889.14800350810+1 / -0,51,1880 Shore A4 on request
K1889.14800350812+1 / -0,51,1880 Shore A4 on request
K1889.14800350814+1 / -0,51,1880 Shore A4 on request
K1889.14800351010+1 / -0,51,1880 Shore A4 on request
K1889.14800351012+1 / -0,51,1880 Shore A4 on request
K1889.14800351014+1 / -0,51,1880 Shore A4 on request
K1889.14800351212+1 / -0,51,1880 Shore A4 on request
K1889.14800351214+1 / -0,51,1880 Shore A4 on request
K1889.14800351414+1 / -0,51,1880 Shore A4 on request
K1889.19800661010+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661212+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661214+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661215+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661216+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661414+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661415+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661416+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661515+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661516+1,2 / -0,51,11280 Shore A6 on request
K1889.19800661616+1,2 / -0,51,11280 Shore A6 on request
K1889.24800781515+1,4 / -0,513480 Shore A17 on request
K1889.24800781818+1,4 / -0,513480 Shore A17 on request
K1889.24800781819+1,4 / -0,513480 Shore A17 on request
K1889.24800781820+1,4 / -0,513480 Shore A17 on request
K1889.24800781825+1,4 / -0,513480 Shore A17 on request
K1889.24800781919+1,4 / -0,513480 Shore A17 on request
K1889.24800781920+1,4 / -0,513480 Shore A17 on request
K1889.24800781925+1,4 / -0,513480 Shore A17 on request
K1889.24800782020+1,4 / -0,513480 Shore A17 on request
K1889.24800782025+1,4 / -0,513480 Shore A17 on request
K1889.24800782525+1,4 / -0,513480 Shore A17 on request
K1889.28800901919+1,5 / -0,71,39280 Shore A46 on request
K1889.28800902424+1,5 / -0,71,39280 Shore A46 on request
K1889.28800902828+1,5 / -0,71,39280 Shore A46 on request
K1889.28800903232+1,5 / -0,71,39280 Shore A46 on request
K1889.05920150303+0,4 / -0,210,692 Shore A0,5 on request
K1889.05920150304+0,4 / -0,210,692 Shore A0,5 on request
K1889.05920150305+0,4 / -0,210,692 Shore A0,5 on request
K1889.05920150404+0,4 / -0,210,692 Shore A0,5 on request
K1889.05920150405+0,4 / -0,210,692 Shore A0,5 on request
K1889.05920150505+0,4 / -0,210,692 Shore A0,5 on request
K1889.07920220404+0,6 / -0,312,492 Shore A1,2 on request
K1889.07920220405+0,6 / -0,312,492 Shore A1,2 on request
K1889.07920220406+0,6 / -0,312,492 Shore A1,2 on request
K1889.07920220505+0,6 / -0,312,492 Shore A1,2 on request
K1889.07920220506+0,6 / -0,312,492 Shore A1,2 on request
K1889.07920220606+0,6 / -0,312,492 Shore A1,2 on request
K1889.09920300404+0,8 / -0,41692 Shore A3 on request
K1889.09920300606+0,8 / -0,41692 Shore A3 on request
K1889.09920300608+0,8 / -0,41692 Shore A3 on request
K1889.09920300609+0,8 / -0,41692 Shore A3 on request
K1889.09920300808+0,8 / -0,41692 Shore A3 on request
K1889.09920300809+0,8 / -0,41692 Shore A3 on request
K1889.09920300909+0,8 / -0,41692 Shore A3 on request
K1889.12920340404+0,9 / -0,411092 Shore A5 on request
K1889.12920340606+0,9 / -0,411092 Shore A5 on request
K1889.12920340608+0,9 / -0,411092 Shore A5 on request
K1889.12920340610+0,9 / -0,411092 Shore A5 on request
K1889.12920340808+0,9 / -0,411092 Shore A5 on request
K1889.12920340810+0,9 / -0,411092 Shore A5 on request
K1889.12920341010+0,9 / -0,411092 Shore A5 on request
K1889.14920350404+1 / -0,511592 Shore A7,5 on request
K1889.14920350808+1 / -0,511592 Shore A7,5 on request
K1889.14920350810+1 / -0,511592 Shore A7,5 on request
K1889.14920350812+1 / -0,511592 Shore A7,5 on request
K1889.14920350814+1 / -0,511592 Shore A7,5 on request
K1889.14920351010+1 / -0,511592 Shore A7,5 on request
K1889.14920351012+1 / -0,511592 Shore A7,5 on request
K1889.14920351014+1 / -0,511592 Shore A7,5 on request
K1889.14920351212+1 / -0,511592 Shore A7,5 on request
K1889.14920351214+1 / -0,511592 Shore A7,5 on request
K1889.14920351414+1 / -0,511592 Shore A7,5 on request
K1889.19920661010+1,2 / -0,512492 Shore A12 on request
K1889.19920661212+1,2 / -0,512492 Shore A12 on request
K1889.19920661214+1,2 / -0,512492 Shore A12 on request
K1889.19920661215+1,2 / -0,512492 Shore A12 on request
K1889.19920661216+1,2 / -0,512492 Shore A12 on request
K1889.19920661414+1,2 / -0,512492 Shore A12 on request
K1889.19920661415+1,2 / -0,512492 Shore A12 on request
K1889.19920661416+1,2 / -0,512492 Shore A12 on request
K1889.19920661515+1,2 / -0,512492 Shore A12 on request
K1889.19920661516+1,2 / -0,512492 Shore A12 on request
K1889.19920661616+1,2 / -0,512492 Shore A12 on request
K1889.24920781515+1,4 / -0,517092 Shore A35 on request
K1889.24920781818+1,4 / -0,517092 Shore A35 on request
K1889.24920781819+1,4 / -0,517092 Shore A35 on request
K1889.24920781820+1,4 / -0,517092 Shore A35 on request
K1889.24920781825+1,4 / -0,517092 Shore A35 on request
K1889.24920781919+1,4 / -0,517092 Shore A35 on request
K1889.24920781920+1,4 / -0,517092 Shore A35 on request
K1889.24920781925+1,4 / -0,517092 Shore A35 on request
K1889.24920782020+1,4 / -0,517092 Shore A35 on request
K1889.24920782025+1,4 / -0,517092 Shore A35 on request
K1889.24920782525+1,4 / -0,517092 Shore A35 on request
K1889.28920901919+1,5 / -0,7119092 Shore A95 on request
K1889.28920902424+1,5 / -0,7119092 Shore A95 on request
K1889.28920902828+1,5 / -0,7119092 Shore A95 on request
K1889.28920903232+1,5 / -0,7119092 Shore A95 on request
K1889.38921142020+1,8 / -0,7138092 Shore A190 on request
K1889.38921142828+1,8 / -0,7138092 Shore A190 on request
K1889.38921143232+1,8 / -0,7138092 Shore A190 on request
K1889.38921143838+1,8 / -0,7138092 Shore A190 on request
K1889.42921262525+2 / -1183092 Shore A265 on request
K1889.42921263232+2 / -1183092 Shore A265 on request
K1889.42921263838+2 / -1183092 Shore A265 on request
K1889.42921264545+2 / -1183092 Shore A265 on request
K1889.48921402525+2,1 / -1162092 Shore A310 on request
K1889.48921403838+2,1 / -1162092 Shore A310 on request
K1889.48921404545+2,1 / -1162092 Shore A310 on request
K1889.48921405050+2,1 / -1162092 Shore A310 on request
K1889.07980220404+0,6 / -0,31498 Shore A2 on request
K1889.07980220405+0,6 / -0,31498 Shore A2 on request
K1889.07980220406+0,6 / -0,31498 Shore A2 on request
K1889.07980220505+0,6 / -0,31498 Shore A2 on request
K1889.07980220506+0,6 / -0,31498 Shore A2 on request
K1889.07980220606+0,6 / -0,31498 Shore A2 on request
K1889.09980300404+0,8 / -0,40,91098 Shore A5 on request
K1889.09980300606+0,8 / -0,40,91098 Shore A5 on request
K1889.09980300608+0,8 / -0,40,91098 Shore A5 on request
K1889.09980300609+0,8 / -0,40,91098 Shore A5 on request
K1889.09980300808+0,8 / -0,40,91098 Shore A5 on request
K1889.09980300809+0,8 / -0,40,91098 Shore A5 on request
K1889.09980300909+0,8 / -0,40,91098 Shore A5 on request
K1889.12980340404+0,9 / -0,40,91898 Shore A9 on request
K1889.12980340606+0,9 / -0,40,91898 Shore A9 on request
K1889.12980340608+0,9 / -0,40,91898 Shore A9 on request
K1889.12980340610+0,9 / -0,40,91898 Shore A9 on request
K1889.12980340808+0,9 / -0,40,91898 Shore A9 on request
K1889.12980340810+0,9 / -0,40,91898 Shore A9 on request
K1889.12980341010+0,9 / -0,40,91898 Shore A9 on request
K1889.14980350404+1 / -0,50,92598 Shore A12,5 on request
K1889.14980350808+1 / -0,50,92598 Shore A12,5 on request
K1889.14980350810+1 / -0,50,92598 Shore A12,5 on request
K1889.14980350812+1 / -0,50,92598 Shore A12,5 on request
K1889.14980350814+1 / -0,50,92598 Shore A12,5 on request
K1889.14980351010+1 / -0,50,92598 Shore A12,5 on request
K1889.14980351012+1 / -0,50,92598 Shore A12,5 on request
K1889.14980351014+1 / -0,50,92598 Shore A12,5 on request
K1889.14980351212+1 / -0,50,92598 Shore A12,5 on request
K1889.14980351214+1 / -0,50,92598 Shore A12,5 on request
K1889.14980351414+1 / -0,50,92598 Shore A12,5 on request
K1889.19980661010+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661212+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661214+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661215+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661216+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661414+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661415+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661416+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661515+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661516+1,2 / -0,50,94298 Shore A21 on request
K1889.19980661616+1,2 / -0,50,94298 Shore A21 on request
K1889.24980781515+1,4 / -0,50,912098 Shore A60 on request
K1889.24980781818+1,4 / -0,50,912098 Shore A60 on request
K1889.24980781819+1,4 / -0,50,912098 Shore A60 on request
K1889.24980781820+1,4 / -0,50,912098 Shore A60 on request
K1889.24980781825+1,4 / -0,50,912098 Shore A60 on request
K1889.24980781919+1,4 / -0,50,912098 Shore A60 on request
K1889.24980781920+1,4 / -0,50,912098 Shore A60 on request
K1889.24980781925+1,4 / -0,50,912098 Shore A60 on request
K1889.24980782020+1,4 / -0,50,912098 Shore A60 on request
K1889.24980782025+1,4 / -0,50,912098 Shore A60 on request
K1889.24980782525+1,4 / -0,50,912098 Shore A60 on request
K1889.28980901919+1,5 / -0,70,932098 Shore A160 on request
K1889.28980902424+1,5 / -0,70,932098 Shore A160 on request
K1889.28980902828+1,5 / -0,70,932098 Shore A160 on request
K1889.28980903232+1,5 / -0,70,932098 Shore A160 on request
K1889.38981142020+1,8 / -0,70,965098 Shore A325 on request
K1889.38981142828+1,8 / -0,70,965098 Shore A325 on request
K1889.38981143232+1,8 / -0,70,965098 Shore A325 on request
K1889.38981143838+1,8 / -0,70,965098 Shore A325 on request
K1889.42981262525+2 / -10,990098 Shore A450 on request
K1889.42981263232+2 / -10,990098 Shore A450 on request
K1889.42981263838+2 / -10,990098 Shore A450 on request
K1889.42981264545+2 / -10,990098 Shore A450 on request
K1889.48981402525-2,1 / -10,9105098 Shore A525 on request
K1889.48981403838-2,1 / -10,9105098 Shore A525 on request
K1889.48981404545-2,1 / -10,9105098 Shore A525 on request
K1889.48981405050-2,1 / -10,9105098 Shore A525 on request
Order No.

max.
rpm
C
(ISO 4029)
D1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
K1889.0780022040427000M244471422783,5150,43 on request
K1889.0780022040527000M245471422783,5150,43 on request
K1889.0780022040627000M246471422783,5150,43 on request
K1889.0780022050527000M255471422783,5150,43 on request
K1889.0780022050627000M256471422783,5150,43 on request
K1889.0780022060627000M266471422783,5150,43 on request
K1889.0980030040419000M2,54441120301010523,40,85 on request
K1889.0980030060619000M2,56641120301010523,40,85 on request
K1889.0980030060819000M2,56841120301010523,40,85 on request
K1889.0980030060919000M2,56941120301010523,40,85 on request
K1889.0980030080819000M2,58841120301010523,40,85 on request
K1889.0980030080919000M2,58941120301010523,40,85 on request
K1889.0980030090919000M2,59941120301010523,40,85 on request
K1889.1280034040416000M34441225341112527,22 on request
K1889.1280034060616000M36641225341112527,22 on request
K1889.1280034060816000M36841225341112527,22 on request
K1889.1280034061016000M361041225341112527,22 on request
K1889.1280034080816000M38841225341112527,22 on request
K1889.1280034081016000M381041225341112527,22 on request
K1889.1280034101016000M3101041225341112527,22 on request
K1889.1480035040413000M34441630351113532,22 on request
K1889.1480035080813000M38841630351113532,22 on request
K1889.1480035081013000M381041630351113532,22 on request
K1889.1480035081213000M381241630351113532,22 on request
K1889.1480035081413000M381441630351113532,22 on request
K1889.1480035101013000M3101041630351113532,22 on request
K1889.1480035101213000M3101241630351113532,22 on request
K1889.1480035101413000M3101441630351113532,22 on request
K1889.1480035121213000M3121241630351113532,22 on request
K1889.1480035121413000M3121441630351113532,22 on request
K1889.1480035141413000M3141441630351113532,22 on request
K1889.1980066101010000M61010102240662516124715 on request
K1889.1980066121210000M61212102240662516124715 on request
K1889.1980066121410000M61214102240662516124715 on request
K1889.1980066121510000M61215102240662516124715 on request
K1889.1980066121610000M61216102240662516124715 on request
K1889.1980066141410000M61414102240662516124715 on request
K1889.1980066141510000M61415102240662516124715 on request
K1889.1980066141610000M61416102240662516124715 on request
K1889.1980066151510000M61515102240662516124715 on request
K1889.1980066151610000M61516102240662516124715 on request
K1889.1980066161610000M61616102240662516124715 on request
K1889.248007815157000M615151532557830181256,415 on request
K1889.248007818187000M618181532557830181256,415 on request
K1889.248007818197000M618191532557830181256,415 on request
K1889.248007818207000M618201532557830181256,415 on request
K1889.248007818257000M618251532557830181256,415 on request
K1889.248007819197000M619191532557830181256,415 on request
K1889.248007819207000M619201532557830181256,415 on request
K1889.248007819257000M619251532557830181256,415 on request
K1889.248007820207000M620201532557830181256,415 on request
K1889.248007820257000M620251532557830181256,415 on request
K1889.248007825257000M625251532557830181256,415 on request
K1889.288009019196000M819191937659035201572,640 on request
K1889.288009024246000M824241937659035201572,640 on request
K1889.288009028286000M828281937659035201572,640 on request
K1889.288009032326000M832321937659035201572,640 on request
K1889.0592015030338000M1,633251015552,511,40,25 on request
K1889.0592015030438000M1,634251015552,511,40,25 on request
K1889.0592015030538000M1,635251015552,511,40,25 on request
K1889.0592015040438000M1,644251015552,511,40,25 on request
K1889.0592015040538000M1,645251015552,511,40,25 on request
K1889.0592015050538000M1,655251015552,511,40,25 on request
K1889.0792022040427000M244471422783,5150,43 on request
K1889.0792022040527000M245471422783,5150,43 on request
K1889.0792022040627000M246471422783,5150,43 on request
K1889.0792022050527000M255471422783,5150,43 on request
K1889.0792022050627000M256471422783,5150,43 on request
K1889.0792022060627000M266471422783,5150,43 on request
K1889.0992030040419000M2,54441120301010523,40,85 on request
K1889.0992030060619000M2,56641120301010523,40,85 on request
K1889.0992030060819000M2,56841120301010523,40,85 on request
K1889.0992030060919000M2,56941120301010523,40,85 on request
K1889.0992030080819000M2,58841120301010523,40,85 on request
K1889.0992030080919000M2,58941120301010523,40,85 on request
K1889.0992030090919000M2,59941120301010523,40,85 on request
K1889.1292034040416000M34441225341112527,22 on request
K1889.1292034060616000M36641225341112527,22 on request
K1889.1292034060816000M36841225341112527,22 on request
K1889.1292034061016000M361041225341112527,22 on request
K1889.1292034080816000M38841225341112527,22 on request
K1889.1292034081016000M381041225341112527,22 on request
K1889.1292034101016000M3101041225341112527,22 on request
K1889.1492035040413000M34441630351113532,22 on request
K1889.1492035080813000M38841630351113532,22 on request
K1889.1492035081013000M381041630351113532,22 on request
K1889.1492035081213000M381241630351113532,22 on request
K1889.1492035081413000M381441630351113532,22 on request
K1889.1492035101013000M3101041630351113532,22 on request
K1889.1492035101213000M3101241630351113532,22 on request
K1889.1492035101413000M3101441630351113532,22 on request
K1889.1492035121213000M3121241630351113532,22 on request
K1889.1492035121413000M3121441630351113532,22 on request
K1889.1492035141413000M3141441630351113532,22 on request
K1889.1992066101010000M61010102240662516124715 on request
K1889.1992066121210000M61212102240662516124715 on request
K1889.1992066121410000M61214102240662516124715 on request
K1889.1992066121510000M61215102240662516124715 on request
K1889.1992066121610000M61216102240662516124715 on request
K1889.1992066141410000M61414102240662516124715 on request
K1889.1992066141510000M61415102240662516124715 on request
K1889.1992066141610000M61416102240662516124715 on request
K1889.1992066151510000M61515102240662516124715 on request
K1889.1992066151610000M61516102240662516124715 on request
K1889.1992066161610000M61616102240662516124715 on request
K1889.249207815157000M615151532557830181256,415 on request
K1889.249207818187000M618181532557830181256,415 on request
K1889.249207818197000M618191532557830181256,415 on request
K1889.249207818207000M618201532557830181256,415 on request
K1889.249207818257000M618251532557830181256,415 on request
K1889.249207819197000M619191532557830181256,415 on request
K1889.249207819207000M619201532557830181256,415 on request
K1889.249207819257000M619251532557830181256,415 on request
K1889.249207820207000M620201532557830181256,415 on request
K1889.249207820257000M620251532557830181256,415 on request
K1889.249207825257000M625251532557830181256,415 on request
K1889.289209019196000M819191937659035201572,640 on request
K1889.289209024246000M824241937659035201572,640 on request
K1889.289209028286000M828281937659035201572,640 on request
K1889.289209032326000M832321937659035201572,640 on request
K1889.389211420205000M8202020488011445242083,340 on request
K1889.389211428285000M8282820488011445242083,340 on request
K1889.389211432325000M8323220488011445242083,340 on request
K1889.389211438385000M8383820488011445242083,340 on request
K1889.429212625254000M1025252550951265026209584 on request
K1889.429212632324000M1032322550951265026209584 on request
K1889.429212638384000M1038382550951265026209584 on request
K1889.429212645454000M1045452550951265026209584 on request
K1889.489214025253750M1225252557105140562822105145 on request
K1889.489214038383750M1238382557105140562822105145 on request
K1889.489214045453750M1245452557105140562822105145 on request
K1889.489214050503750M1250502557105140562822105145 on request
K1889.0798022040427000M244471422783,5150,43 on request
K1889.0798022040527000M245471422783,5150,43 on request
K1889.0798022040627000M246471422783,5150,43 on request
K1889.0798022050527000M255471422783,5150,43 on request
K1889.0798022050627000M256471422783,5150,43 on request
K1889.0798022060627000M266471422783,5150,43 on request
K1889.0998030040419000M2,54441120301010523,40,85 on request
K1889.0998030060619000M2,56641120301010523,40,85 on request
K1889.0998030060819000M2,56841120301010523,40,85 on request
K1889.0998030060919000M2,56941120301010523,40,85 on request
K1889.0998030080819000M2,58841120301010523,40,85 on request
K1889.0998030080919000M2,58941120301010523,40,85 on request
K1889.0998030090919000M2,59941120301010523,40,85 on request
K1889.1298034040416000M34441225341112527,22 on request
K1889.1298034060616000M36641225341112527,22 on request
K1889.1298034060816000M36841225341112527,22 on request
K1889.1298034061016000M361041225341112527,22 on request
K1889.1298034080816000M38841225341112527,22 on request
K1889.1298034081016000M381041225341112527,22 on request
K1889.1298034101016000M3101041225341112527,22 on request
K1889.1498035040413000M34441630351113532,22 on request
K1889.1498035080813000M38841630351113532,22 on request
K1889.1498035081013000M381041630351113532,22 on request
K1889.1498035081213000M381241630351113532,22 on request
K1889.1498035081413000M381441630351113532,22 on request
K1889.1498035101013000M3101041630351113532,22 on request
K1889.1498035101213000M3101241630351113532,22 on request
K1889.1498035101413000M3101441630351113532,22 on request
K1889.1498035121213000M3121241630351113532,22 on request
K1889.1498035121413000M3121441630351113532,22 on request
K1889.1498035141413000M3141441630351113532,22 on request
K1889.1998066101010000M61010102240662516124715 on request
K1889.1998066121210000M61212102240662516124715 on request
K1889.1998066121410000M61214102240662516124715 on request
K1889.1998066121510000M61215102240662516124715 on request
K1889.1998066121610000M61216102240662516124715 on request
K1889.1998066141410000M61414102240662516124715 on request
K1889.1998066141510000M61415102240662516124715 on request
K1889.1998066141610000M61416102240662516124715 on request
K1889.1998066151510000M61515102240662516124715 on request
K1889.1998066151610000M61516102240662516124715 on request
K1889.1998066161610000M61616102240662516124715 on request
K1889.249807815157000M615151532557830181256,415 on request
K1889.249807818187000M618181532557830181256,415 on request
K1889.249807818197000M618191532557830181256,415 on request
K1889.249807818207000M618201532557830181256,415 on request
K1889.249807818257000M618251532557830181256,415 on request
K1889.249807819197000M619191532557830181256,415 on request
K1889.249807819207000M619201532557830181256,415 on request
K1889.249807819257000M619251532557830181256,415 on request
K1889.249807820207000M620201532557830181256,415 on request
K1889.249807820257000M620251532557830181256,415 on request
K1889.249807825257000M625251532557830181256,415 on request
K1889.289809019196000M819191937659035201572,640 on request
K1889.289809024246000M824241937659035201572,640 on request
K1889.289809028286000M828281937659035201572,640 on request
K1889.289809032326000M832321937659035201572,640 on request
K1889.389811420205000M8202020488011445242083,340 on request
K1889.389811428285000M8282820488011445242083,340 on request
K1889.389811432325000M8323220488011445242083,340 on request
K1889.389811438385000M8383820488011445242083,340 on request
K1889.429812625254000M1025252550951265026209584 on request
K1889.429812632324000M1032322550951265026209584 on request
K1889.429812638384000M1038382550951265026209584 on request
K1889.429812645454000M1045452550951265026209584 on request
K1889.489814025253750M1225252557105140562822105145 on request
K1889.489814038383750M1238382557105140562822105145 on request
K1889.489814045453750M1245452557105140562822105145 on request
K1889.489814050503750M1250502557105140562822105145 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33