Product groups
Hinges, stainless steel lift-off, left
K1345

Hinges, stainless steel lift-off, left

go back

Item description/product images

DescriptionMaterial:

Hinge stainless steel 1.4401.
Pin stainless steel 1.4104.

Version:High-gloss polished.Note:Hinge for panel elements and aluminium profiles, lift-off. Pin end closed. Screws countersunk, thus minimum dirt accumulation.

The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1345 Hinges, stainless steel lift-off, left 202 kB
 Technical information for hinges 277 kB

Drawings

Hinges, stainless steel lift-off, left

Item selection/filter

Order No.A

A1A2A3A4BB2B3D1D2HH1F1
N
F2
N
CADAcc.PriceOrder
K1345.1626151552151526264828106,66169900625 on request
K1345.163018185917,517,529,529,54828106,661691000710 on request
K1345.163923237722,522,538,538,54828106,661691200500 on request
K1345.1644252587252543,543,54828106,661691200450 on request
K1345.1658333311532,532,557,557,54828106,661691200350 on request