Product groups
Hinges plastic with bush and fastening screws
K1007

Hinges plastic with bush and fastening screws

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Hinge pin steel.
Bushes brass.
Version:Hinge black.
Hinge pin electro zinc-plated.
Note:The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1007 Hinges plastic with bush and fastening screws 161 kB

Drawings

Hinges plastic with bush and fastening screws

Item selection/filter

Order No.AA1A2A3A4BB2D1

D2D3D4HLTF1
N
F2
N
CADAcc.PriceOrder
K1007.0524151548151524244830M5510M510,515718501350 on request
K1007.0624151548151524244830M6510M610,515718501350 on request
K1007.0632202064202032326440M6512M61320940001600 on request
K1007.0832202064202032326440M8512M81320940001600 on request
K1007.084832329531,531,547,547,59560M8818M819201331001400 on request
K1007.104832329531,531,547,547,59560M10818M1019201331001400 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33