Product groups
Hinge pins, plastic
K2119

Hinge pins, plastic

go back

Item description/product images

DescriptionMaterial:Grip PA.
Spacer PA.
Pin steel.
Version:Grip green.
Spacer black.
Pin electro zinc-plated.
Note:These pin hinges with spring-assisted grip are suitable for in-frame doors. The hinges are not visible to the user.
They can be mounted for left or right use.
The hinge opening angle is 120°.

Thanks to the spring-loaded pin, the door can be easily fitted and removed.

The pin hinges can also be used as indexing pins.
Assembly:1. Installation is carried out without tools by pressing the locking pin into the grip.
2. Removing the door.
3. Mounting the door.
4. Info: The gap between two components can be adjusted by countersinking the installation hole. The clamping range (S) lies between 0-4 mm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2119 Hinge pins, plastic 221 kB

Drawings

Hinge pins, plastic

Item selection/filter

Order No.D

CADAcc.PriceOrder
K2119.066 on request
K2119.088 on request