Product groups
Block hinges with fastening nuts, long version
K1143

Block hinges with fastening nuts, long version

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.
Stainless steel A4 1.4401.

Version:Steel electro zinc-plated.
Stainless steel bright.
Note:Block hinges with fastening nuts and extended middle section for inset doors.
Mounted with nuts (M6 or M8) from inside.
The hinge can be mounted left or right. The opening angle is 180°.
Supplied unassembled. Fastening nuts and washers are supplied.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1143 Block hinges with fastening nuts, long version 220 kB

Drawings

Block hinges with fastening nuts, long version

Item selection/filter

Order No.Main
material
AA1A2BB1D1

CADAcc.PriceOrder
K1143.0630028steel4530104028M6 on request
K1143.0829035steel5029145135M8 on request
K1143.10630028stainless steel4530104028M6 on request
K1143.10829035stainless steel5029145135M8 on request
K1143.20630028stainless steel A44530104028M6 on request
K1143.20829035stainless steel A45029145135M8 on request