Product groups
Hinges plastic with fastening screws
K1006

Hinges plastic with fastening screws

go back

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.
Hinge pin steel.
Version:Hinge black.
Hinge pin electro zinc-plated.
Note:The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1006 Hinges plastic with fastening screws 157 kB

Drawings

Hinges plastic with fastening screws

Item selection/filter

Order No.AA1A2A3A4BB2D1

D2D3HLF1
N
F2
N
CADAcc.PriceOrder
K1006.0524151548151524244830M551010,51517801370 on request
K1006.0624151548151524244830M651010,51517801370 on request
K1006.0632202064202032326440M6512132041201760 on request
K1006.0832202064202032326440M8512132041201760 on request
K1006.084832329531,531,547,547,59560M8818192049001275 on request
K1006.104832329531,531,547,547,59560M10818192049001275 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
Saudi Arabia
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33