Product groups
Self-aligning pads, Form D, with external thread, flattened ball, with POM insert
K0282_D

Self-aligning pads, Form D, with external thread, flattened...

go back

Item description/product images

DescriptionMaterial:Body carbon steel,
ball ball-bearing steel 1.2067,
inserts POM.
Version:Body tempered and phosphated.
Ball hardened.
Note:Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0282_D Self-aligning pads, Form D, with external thread, flattened ball, with POM insert 181 kB

Drawings

Self-aligning pads, Form D, with external thread, flattened ball, with POM insert

Item selection/filter

Order No.

FormBD1D2D3HBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.208D813M87,913101110 on request
K0282.210D1020M1012,718161725 on request
K0282.212D1220M1212,718161725 on request