Product groups

Item description/product images

Back to group overview
DescriptionMaterial:Body carbon steel.
Ball, ball bearing steel 1.2067.
Form D: Ball with POM insert.
Form H: Ball with POM insert.
Form K: Ball with carbide insert.
Form M has a carbide ball.
Version:Body tempered and phosphated.
Ball hardened.
Form M ball nickel plated.
Note:Self-aligning pads serve as stops, supports and thrust pads in fixture constructions.

Ball secured against rotation.

* Valid only if the minimum bore depth is observed.
Drawing reference:
Form C: with external thread, flattened ball, smooth.
Form D: with external thread, flattened ball, with POM insert.
Form F: with external thread, flattened ball, diamond grip.
Form M: with external thread, flattened ball, with carbide insert.
Form G: press fit, flattened ball, smooth.
Form H: press fit, flattened ball, with POM insert.
Form J: press fit, flattened ball, diamond grip.
Form K: press fit, flattened ball, with carbide insert.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0282 Self-aligning pads 330 kB

Drawings (total overview)

Self-aligning pads

Item selection/filter

Order No.FormBD1D2D3HTBall-ØSWReceiving
hole
Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0282.108C813M87,213-1011-10 on request
K0282.110C1020M1010,518-1617-25 on request
K0282.112C1220M1210,518-1617-25 on request
K0282.116C1630M162027-2527-90 on request
K0282.120C2050M2034,535-4041-165 on request
K0282.208D813M87,913-1011-10 on request
K0282.210D1020M1012,718-1617-25 on request
K0282.212D1220M1212,718-1617-25 on request
K0282.308F813M87,213-1011-10 on request
K0282.310F1020M1010,518-1617-25 on request
K0282.312F1220M1210,518-1617-25 on request
K0282.316F1630M162027-2527-90 on request
K0282.320F2050M2034,535-4041-165 on request
K0282.908M813M87,713,3-1011-10 on request
K0282.910M1020M101218-1617-25 on request
K0282.912M1220M121218-1617-25 on request
K0282.403G-12M37,2113,510-ø 12 H7X6 min.10* on request
K0282.404G-18M410,5174,416-ø 18 H7X8 min.25* on request
K0282.405G-28M520256,325-ø 28 H7X13 min.90* on request
K0282.503H-12M37,911310-ø 12 H7X6 min.10* on request
K0282.504H-18M412,717416-ø 18 H7X8 min.25* on request
K0282.505H-28M519,0525625-ø 28 H7X13 min.90* on request
K0282.603J-12M37,2113,510-ø 12 H7X6 min.10* on request
K0282.604J-18M410,5174,416-ø 18 H7X8 min.25* on request
K0282.605J-28M520256,325-ø 28 H7X13 min.90* on request
K0282.804K-18M412,717416-ø 18 H7X8 min.25* on request
K0282.803K-12M37,911310-ø 12 H7X6 min.10* on request
K0282.805K-28M519,0525625-ø 28 H7X13 min.90* on request