Product groups
Ball pressure screws without head
with fine thread form A
K0382_A

Ball pressure screws without head with fine thread form A

go back

Item description/product images

DescriptionMaterial:Screw carbon steel, grade min. 10.9
Ball, ball-bearing steel.
Version:Screw black.
Ball hardened and bright.
Note:Form A with full ball is used when a clean, polished pressure surface is required.

Fine thread enables extremely sensitive alignment of the ball pressure screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0382_A Ball pressure screws without head with fine thread form A 105 kB

Drawings

Ball pressure screws without head
with fine thread form A

Item selection/filter

Order No.FormD1L1Ball ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0382.10406AM4x0,562,523,5 on request
K0382.10410AM4x0,5102,523,5 on request
K0382.10508AM5x0,5832,54,5 on request
K0382.10512AM5x0,51232,54,5 on request
K0382.10610AM6x0,510,8439 on request
K0382.10612AM6x0,512,8439 on request
K0382.10616AM6x0,516,8439 on request
K0382.10620AM6x0,520,8439 on request
K0382.10625AM6x0,525,8439 on request
K0382.10810AM8x111,25,5410 on request
K0382.10820AM8x121,25,5415 on request
K0382.11012AM10x113,77520 on request
K0382.11025AM10x126,77520 on request
K0382.11216AM12x1,5188,5630 on request
K0382.11230AM12x1,5328,5630 on request
K0382.11620AM16x1,523,312860 on request
K0382.11635AM16x1,538,312860 on request
K0382.12030AM20x1,534,2151090 on request
K0382.12040AM20x1,544,2151090 on request