Product groups
Ball-end thrust screws with head Form B, with flattened ball
K0380_B

Ball-end thrust screws with head Form B, with flattened ball

go back

Item description/product images

DescriptionMaterial:Screw carbon steel.
Ball ball-bearing steel.
Version:Screw grade min. 10.9, black.
Ball hardened, bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0380_B Ball-end thrust screws with head Form B, with flattened ball 167 kB
 Grades 39,9 kB

Drawings

Ball-end thrust screws with head Form B, with flattened ball

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0380.20410BM41,479.72,142,533,5 on request
K0380.20416BM41,4715,72,142,533,5 on request
K0380.20420BM41,4719,72,142,533,5 on request
K0380.20512BM528,511,72,45344,5 on request
K0380.20516BM528,515,72,45344,5 on request
K0380.20520BM528,519,72,45344,5 on request
K0380.20620BM63,2102036459 on request
K0380.20630BM63,2103036459 on request
K0380.20640BM63,21040166459 on request
K0380.20820BM84,513203,585,5615 on request
K0380.20835BM84,513353,585,5615 on request
K0380.20850BM84,513502285,5615 on request
K0380.21025BM10616254,5107820 on request
K0380.21040BM10616404,5107820 on request
K0380.21060BM106166028107820 on request
K0380.21230BM127,218305128,51030 on request
K0380.21250BM127,218505128,51030 on request
K0380.21280BM127,2188044128,51030 on request
K0380.21640BM1610,72440616121460 on request
K0380.21660BM1610,72460616121460 on request
K0380.21680BM1610,724803616121460 on request
K0380.22050BM2013,530507,520151790 on request
K0380.22080BM2013,530802820151790 on request
K0380.220100BM2013,5301004820151790 on request
K0380.22460BM2415,836609241819120 on request
K0380.22490BM2415,8369030241819120 on request
K0380.224120BM2415,83612060241819120 on request